Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits392-4643: GASKET (SCH) KIT
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits392-4643: GASKET (SCH) KIT
392-4643: GASKET (SCH) KIT

Single Cylinder Head Kit

Brand: Cat

Product Images
392-4643: GASKET (SCH) KIT
392-4643: GASKET (SCH) KIT

Single Cylinder Head Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

1S-4810: 0.8mm Thick Turbo Oil Drain Gasket
1S-4810: 0.8mm Thick Turbo Oil Drain GasketQuantity: 1
4L-8337: 81mm Inner Diameter O-Ring Seal
4L-8337: 81mm Inner Diameter O-Ring SealQuantity: 4
8H-9204: 22mm Outer Diameter Felt Washer
8H-9204: 22mm Outer Diameter Felt WasherQuantity: 6
115-7550: Engine Cylinder Head Gasket
115-7550: Engine Cylinder Head GasketQuantity: 1
7N-0200: 1.6mm Thick Water Pump Gasket
7N-0200: 1.6mm Thick Water Pump GasketQuantity: 1
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 1
1P-0451: 1.92mm Thick Turbocharger Gasket
1P-0451: 1.92mm Thick Turbocharger GasketQuantity: 1
7L-3195: 3/8''-16 x 1 3/4'' Hex Head Bolt
7L-3195: 3/8''-16 x 1 3/4'' Hex Head BoltQuantity: 4
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 1
1S-6595: Oil Turbocharger Supply Gasket
1S-6595: Oil Turbocharger Supply GasketQuantity: 1
2P-6132: 1.57mm Thick Water Lines Pipe Gasket
2P-6132: 1.57mm Thick Water Lines Pipe GasketQuantity: 1
3S-5496: 9.53mm Inside Diameter Seal-O-Ring
3S-5496: 9.53mm Inside Diameter Seal-O-RingQuantity: 2
111-8015: 1.75mm Thick Cylinder Head Gasket
111-8015: 1.75mm Thick Cylinder Head GasketQuantity: 1
5S-6735: 0.79mm Thick Cylinder Head Cover Gasket
5S-6735: 0.79mm Thick Cylinder Head Cover GasketQuantity: 2
8H-2046: 5.33 x 85.09mm 75A NBR O-Ring
8H-2046: 5.33 x 85.09mm 75A NBR O-RingQuantity: 1
9Y-1979: 1.1mm Thick Exhaust Manifold Gasket
9Y-1979: 1.1mm Thick Exhaust Manifold GasketQuantity: 3
7N-8018: 17.60mm Outer Diameter Water Seal
7N-8018: 17.60mm Outer Diameter Water SealQuantity: 6
6L-8562: 45mm Length Fully Threaded Stud
6L-8562: 45mm Length Fully Threaded StudQuantity: 1
9Y-1798: 17.70mm Inner Diameter Water Seal
9Y-1798: 17.70mm Inner Diameter Water SealQuantity: 18
133-1247: Cylinder Head Integral Seal Gasket
133-1247: Cylinder Head Integral Seal GasketQuantity: 1
2N-2766: 3/8''-16 Cone Lock Nut
2N-2766: 3/8''-16 Cone Lock NutQuantity: 4
8M-4448: 3.53 x 15.47mm 70A VMQ O-Ring
8M-4448: 3.53 x 15.47mm 70A VMQ O-RingQuantity: 1
8H-9788: 0.8mm Thick Turbocharger Lines Gasket
8H-9788: 0.8mm Thick Turbocharger Lines GasketQuantity: 1
7M-7273: 2.05mm Thick Turbocharger Gasket
7M-7273: 2.05mm Thick Turbocharger GasketQuantity: 1
1P-1255: 0.78mm Turbo Charger Gasket
1P-1255: 0.78mm Turbo Charger GasketQuantity: 1
Showing 1 to 25 of 25
DescriptionSpecificationsCompatible Models
Specifications for part number 392-4643
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 392-4643

TRACK-TYPE TRACTOR

D7H

GEN SET ENGINE

3306B

TRUCK ENGINE

3306 3306B

INDUSTRIAL ENGINE

3306

WHEEL SCRAPER

637E 637D

EXCAVATOR

235B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced