Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesFoam, Insulation, & Liners395-2924: Left Hand Cab Door Latch Cover
HomeHardware, Seals, & ConsumablesFoam, Insulation, & Liners395-2924: Left Hand Cab Door Latch Cover
395-2924: Left Hand Cab Door Latch Cover

Cat® A Left Hand Cab Door Latch Cover is a protective enclosure for the latch mechanism on the left-side door of a vehicle's cabin.

Brand: Cat

Product Images
395-2924: Left Hand Cab Door Latch Cover
395-2924: Left Hand Cab Door Latch Cover
395-2924: Left Hand Cab Door Latch Cover
395-2924: Left Hand Cab Door Latch Cover
395-2924: Left Hand Cab Door Latch Cover

Cat® A Left Hand Cab Door Latch Cover is a protective enclosure for the latch mechanism on the left-side door of a vehicle's cabin.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 395-2924

Units of Measure

USMetric
Width (mm): 79.0
Material Description: Plastic
Height (mm): 84.0
Length (in): 10.6
Material: Plastic Plastic,Mixed Plastic Plastic
Length (mm): 270.0
Width (in): 3.1
Height (in): 3.3
View More
Compatible Models for part number 395-2924

INDUSTRIAL LOADER

415F2 IL

BACKHOE LOADER

415 416 434 430 432 450 420XE 420F2 422F2 444F2 427F2 426 F2 428F2 426 428 444 424 440 420 432F2 430F2 434F2 416F2 415F2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced