Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeFilters & FluidsFiltersAir FiltersCab Air Filters417-8134: Standard Efficiency Cabin Air Filter
HomeFilters & FluidsFiltersAir FiltersCab Air Filters417-8134: Standard Efficiency Cabin Air Filter
417-8134: Standard Efficiency Cabin Air Filter

Standard Efficiency Cabin Air Filter

Brand: Cat

Product Images
417-8134: Standard Efficiency Cabin Air Filter
417-8134: Standard Efficiency Cabin Air Filter
417-8134: Standard Efficiency Cabin Air Filter
417-8134: Standard Efficiency Cabin Air Filter
417-8134: Standard Efficiency Cabin Air Filter

Standard Efficiency Cabin Air Filter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 417-8134

Units of Measure

USMetric
Height without Seal (in): 9.35
Height with Seal (in): 9.35
Width (mm): 153.0
Type: Urethane Round
Length (in): 6.024
Material: Other Mixed: Metal-Nonmetal,Polyurethane Plastic
Height with Seal (mm): 237.5
Media Type: Standard
Length (mm): 153.0
Width (in): 6.024
Height without Seal (mm): 237.5
View More
Compatible Models for part number 417-8134

INDUSTRIAL LOADER

415F2 IL

BACKHOE LOADER

415 416 434 430 432 450 420XE 420F2 422F2 444F2 427F2 426 F2 428F2 426 428 444 424 440 420 432F2 430F2 434F2 416F2 415F2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced