Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesWorkshop Safety SuppliesPersonal Protective EquipmentEye Protection396-2014: Safety Glass
Home
Workshop SuppliesWorkshop Safety SuppliesPersonal Protective EquipmentEye Protection
396-2014: Safety Glass
396-2014: Safety Glass

Cat® Tread Safety Glasses (Smoke)

Brand: Cat

Product Images
396-2014: Safety Glass
396-2014: Safety Glass

Cat® Tread Safety Glasses (Smoke)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 396-2014

Units of Measure

USMetric
Material: Plastic,Phenolic Plastic
Weight (kg): 0.03
Weight (lb): 0.066
Overall Height (in): 1.77
Overall Width (in): 5.51
Lens Type: Smoke
Lens Tint: Smoke
Overall Length (in): 6.29
Overall Width (mm): 140
Overall Height (mm): 45
Overall Length (mm): 160
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert