Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits396-3296: Pump Kit (Fuel Transmissionfer Pump)
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits396-3296: Pump Kit (Fuel Transmissionfer Pump)
396-3296: Pump Kit (Fuel Transmissionfer Pump)

Cat® Pump Kit (Fuel Transfer Pump)

Brand: Cat

Product Images
396-3296: Pump Kit (Fuel Transmissionfer Pump)
396-3296: Pump Kit (Fuel Transmissionfer Pump)
396-3296: Pump Kit (Fuel Transmissionfer Pump)
396-3296: Pump Kit (Fuel Transmissionfer Pump)
396-3296: Pump Kit (Fuel Transmissionfer Pump)

Cat® Pump Kit (Fuel Transfer Pump)

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

383-1992: Fuel Transfer Pump
383-1992: Fuel Transfer PumpQuantity: 1
227-5904: 3 x 104mm 75A FKM O-Ring
227-5904: 3 x 104mm 75A FKM O-RingQuantity: 1
3E-8006: M8-1.25 x 130mm Hex Socket Head Bolt
3E-8006: M8-1.25 x 130mm Hex Socket Head BoltQuantity: 1
179-8128: 31.47mm Inner Diameter Fuel System Seal
179-8128: 31.47mm Inner Diameter Fuel System SealQuantity: 2
239-2402: 6.07mm Inner Diameter Fuel System Seal
239-2402: 6.07mm Inner Diameter Fuel System SealQuantity: 3
313-4620: M5-0.8 x 25mm Socket Head Hexalobular Screw
313-4620: M5-0.8 x 25mm Socket Head Hexalobular ScrewQuantity: 4
185-3241: 92.41mm Inner Diameter O-Ring Seal
185-3241: 92.41mm Inner Diameter O-Ring SealQuantity: 1
Showing 1 to 7 of 7
DescriptionSpecificationsCompatible Models
Specifications for part number 396-3296

We are still working on adding a specification for this part.

Compatible Models for part number 396-3296

POWER PACKAGE

C7

GENERATOR SET

3516C

ASPHALT PAVER

BG-2455D AP-1055D BG-260D AP-1000D

INDUSTRIAL ENGINE

C7

WHEEL FELLER BUNCHER

573

TRACK LOADER

973C 973D

EXCAVATOR

325D FM 324D FM LL 330D MH 328D LCR 329D LN 336D2 XE 325D FM LL 329D L 325D L 336D2 LXE 324D FM 336D 324D 325D MH 336D2 L M325D MH 330D LN 326D L 340D2 L 336D L 336D2 336D2L OEM 330D 324D LN 336D LN 336D2 GC 340D L M325D L MH 329D 324D L 330D L 330D FM 325D

MATERIAL HANDLER

M325D L MH

MOBILE HYD POWER UNIT

330D 330D L 324D LN 329D L 325D L 330D LN 325D 336D 336D L 323D LN

WHEEL LOADER

962H 950H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced