Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsTrack Groups396-6223: Track Group-350 Double Grouser Shoe
Home
UndercarriageTrack ComponentsTrack Groups
396-6223: Track Group-350 Double Grouser Shoe
396-6223: Track Group-350 Double Grouser Shoe

Cat® Track Group 350mm Shoe Width, Double Grouser, Slip Fit Master, Press Fit, 101.6mm Track Pitch, 46 Sections, Sealed, Slotted Hole, Steel Track, Bolted

Brand: Cat

Product Images
396-6223: Track Group-350 Double Grouser Shoe
396-6223: Track Group-350 Double Grouser Shoe

Cat® Track Group 350mm Shoe Width, Double Grouser, Slip Fit Master, Press Fit, 101.6mm Track Pitch, 46 Sections, Sealed, Slotted Hole, Steel Track, Bolted

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
396-6223
This part:
396-6223: Track Group-350 Double Grouser Shoe
Link Inside Spread Sprocket (in)

1.634

Shoe Width (in)

13.78

Bushing OD (in)

1.378

Description

Cat® Track Group 350mm Shoe Width, Double Grouser, Slip Fit Master, Press Fit, 101.6mm Track Pitch, 46 Sections, Sealed, Slotted Hole, Steel Track, Bolted

635-3818
This part:
635-3818: Track Group
Height (in)

3.37

Weight (lb)

535.28

Width (in)

13.78

Description

Cat® Track Group 350mm Shoe Width, Double Grouser, Slip Fit Master, Press Fit, 101.6mm Track Pitch, 46 Sections, SALT, Steel Track, Bolted

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert