Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsTrack Groups396-9704: Track Group
Home
UndercarriageTrack ComponentsTrack Groups
396-9704: Track Group
396-9704: Track Group

Cat® Track Group 5 Tooth Master, Single Grouser, 41 Sections, Press Fit, SALT, MS, 610mm Shoe Width, 202.81mm Track Pitch

Brand: Cat

Product Images
396-9704: Track Group
396-9704: Track Group
396-9704: Track Group
396-9704: Track Group
396-9704: Track Group

Cat® Track Group 5 Tooth Master, Single Grouser, 41 Sections, Press Fit, SALT, MS, 610mm Shoe Width, 202.81mm Track Pitch

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 396-9704
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 396-9704

Units of Measure

USMetric
Link Inside Spread Sprocket (in): 3.516
Track Shoe Hole Type: Not Applicable
Number of Track Sections: 41
Shoe Width (mm): 610
Rotating Bushing Track (Rbt): No
Pin Retention System: Press Fit
UC System: GD
ARM: No
Shoe Width (in): 24.016
Number of Sections: 41
Hole Type: Not Applicable
Grease Track Type: Not Applicable
Bushing Inside Diameter (in): 2.864
Link Inside Spread Sprocket (mm): 89.3
Shoe Type: MS
Seal And Lube Type: SALT
Bolt Size (mm): 3/4
Bushing Inside Diameter (mm): 72.75
Master Link Type: 5 Tooth Master
Track Pitch (mm): 202.81
Bolt Size (in): 3/4
Track Pitch (in): 7.985
Offset: Not Applicable
Track Bolt Thread: 0.75
Number of Grousers: Single
Clipped: No
Track Stiffening System: Not Applicable
Master Bolt Thread: 0.75
View More
Compatible Models for part number 396-9704

TRACK-TYPE TRACTOR

D6T

View More
Compare Alternate Parts
396-9704
This part:
396-9704: Track Group
Link Inside Spread Sprocket (in)

3.516

Shoe Width (in)

24.016

Bushing Inside Diameter (in)

2.864

Description

Cat® Track Group 5 Tooth Master, Single Grouser, 41 Sections, Press Fit, SALT, MS, 610mm Shoe Width, 202.81mm Track Pitch

565-7925
This part:
565-7925: Track Group
Link Inside Spread Sprocket (in)

3.516

Shoe Width (in)

24.016

Bushing Inside Diameter (in)

2.864

Description

Cat® Track Group 5 Tooth Master, Single Grouser, 41 Sections, PPR2, SALT, ES, 610mm Shoe Width, 202.81mm Track Pitch

565-7506
This part:
565-7506: Track Group
Link Inside Spread Sprocket (in)

3.516

Shoe Width (in)

24.016

Bushing Inside Diameter (in)

2.864

Description

Cat® Track Group 5 Tooth Master, Single Grouser, 41 Sections, PPR2, SALT, MS, 610mm Shoe Width, 202.81mm Track Pitch

654-2321
This part:
654-2321: Track Group
Weight (lb)

3,902

Link Inside Spread Sprocket (in)

3.516

Shoe Width (in)

24.016

Description

Cat® Grouser Shoe Sealed Lubricated Track facilitates mobility and traction for equipment, ensuring efficient operation on different terrains

654-2315
This part:
654-2315: Track Group
Weight (lb)

3,543

Link Inside Spread Sprocket (in)

3.516

Shoe Width (in)

24.016

Description

Cat® Grouser Shoe Sealed Lubricated Track facilitates mobility and traction for equipment, ensuring efficient operation on different terrains

596-7368
This part:
596-7368: Track Group
Link Inside Spread Sprocket (in)

3.539

Shoe Width (in)

24.016

Bushing Inside Diameter (in)

2.864

Description

Cat® Track Group Clamp Master, Single Grouser, 41 Sections, Press Fit, SALT, ES, 610mm Shoe Width, 202.81mm Track Pitch

Related parts
624-8611
624-8611: Track Group
Check Price
385-5454
385-5454: MTO TRACK GP
Check Price
246-5218
246-5218: MTO-TRK-GP
Check Price
246-5216
246-5216: MTO TRACK GP
Check Price
234-9667
234-9667: MTO-TRK-GP
Check Price
419-4806
419-4806: Track Group
Check Price
391-3924
391-3924: Track Group
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert