Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits397-5684: PUMP GP-WATER
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits397-5684: PUMP GP-WATER
Parts included in this kit

No results available.

353-8578: 0.787mm Thick Aftercooler Water Lines Gasket
353-8578: 0.787mm Thick Aftercooler Water Lines GasketQuantity: 1
Showing 1 to 1 of 1
DescriptionSpecificationsCompatible Models
Description for part number 397-5684

Description:This kit includes the parts to repair a water pumpAttributes: Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 397-5684

Units of Measure

USMetric
Length (in): 14.3
Height (in): 7.0
View More
Compatible Models for part number 397-5684

MATERIAL HANDLER

MH3022 MH3024 MH3032 MH3040

MOTOR GRADER

120 120 GC 140 GC

ASPHALT COMPACTOR

CB16 CB15 CB13

TRACK-TYPE TRACTOR

D4 D5 D6N LGP D6K2 XL D6K2 LGP D6N OEM D6N XL

KNUCKLEBOOM LOADER

2484D 2484C 559C 559D 2384D 2384C 579C 579D

ASPHALT PAVER

AP500F AP500 AP655 AP655F PE636 AP555 AP600 AP600F AP555F

MARINE ENGINE

C4.4

PIPELAYER

PL61

FORESTRY PRODUCTS

FM528 LL FM528 538

EXCAVATOR

318E L 316F L 312E FM538 312F 320E LRR 325F LCR 323F LN 335F 323F 318F L 320 312E L 326 330 GC 325 323 318F MH3040 313F L 314F CR 326 GC 320E L 323 GX 548 335F LCR 320E 323 GC 316F 314E LCR 323E L 317 326MHPU 326F L 323E SA 320E LN 323F OEM 320F L 316E L 315F LCR 323E LN M320GC 314E CR 326F 316E L OEM 320 GX 323F L 313F 330GC 320 GC 326F LN 320E RR 325F

VIBRATORY COMPACTOR

CB-54B CB-66B CS-56B CS-68B CP-74B CB-64B CS-54B CS-66B CS-78B CP12 CS-64B CS-76B CP-54B CS-74B CS12 CB-68B CP-56B CP-68B

MOBILE HYD POWER UNIT

316F

WHEEL TRACTOR

613C II 613C

GENERATOR SET

XQP115 C4.4XQ100 XQ125CM C4.4XQ80 C4.4

HEX BASED SPL SOLUTION

323E 313F M322F 320E

ENGINE

C7.1

TRACK LOADER

953K 953

SOIL COMPACTOR

CS56B CS68B CP68B CP56B CS66B CS78B CP11 CP12 CP14 CP16 CS76B CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS74B CP74B

BACKHOE LOADER

416F

WHEEL LOADER

926 924K 930 938 938K 938M 926M 930K 930M

COMPACT WHEEL LOADER

914M 918M 910M

TELEHANDLER

TH3510D TH408D TH357D

WHEELED EXCAVATOR

M320GC M323F MH3026 M315 M322 M320 M323 M315GC M318 M319 M316 M317 MH3040

PNEUMATIC COMPACTOR

CW34 CW-34

INDUSTRIAL ENGINE

C6.6 C7.1 C4.4

COMPACTOR

CCS9 CB10 CB13 CB15 CB16

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced