Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLights397-6222: 12Volt Head Lamp
Home
Electrical & ElectronicsLights & Light AccessoriesLights
397-6222: 12Volt Head Lamp
397-6222: 12Volt Head Lamp

Cat® 24Volt LED Head Lamp with Low Beam

Brand: Cat

Product Images
397-6222: 12Volt Head Lamp
397-6222: 12Volt Head Lamp
397-6222: 12Volt Head Lamp
397-6222: 12Volt Head Lamp
397-6222: 12Volt Head Lamp

Cat® 24Volt LED Head Lamp with Low Beam

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 397-6222
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 397-6222

Units of Measure

USMetric
Voltage (volts): 10-14 Vdc
Lens Pattern: Flood
Length (mm): 182.0
Width (mm): 102.0
Height (mm): 103.5
Length (in): 7.2
Width (in): 4.0
Height (in): 4.1
Material: Glass Ceramic,Carbon Steel
View More
Compatible Models for part number 397-6222

ASPHALT COMPACTOR

CB7 CB16 CB15 CB13 CB10

ENGINE - MACHINE

C32

UTILITY COMPACTOR

CB1.8 CB1.7

PNEUMATIC COMPACTOR

CW12

INDUSTRIAL ENGINE

C4.4

COMPACTOR

CD8 CB8 CB7 CB10 CD10 CB13 CB15 CB16

VIBRATORY COMPACTOR

CB10 CB-64B CB-66B CB-68B CB7 CB1.8 CB1.7

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert