399-4428: BEARING-YM
+ / - Hover over image to Zoom
Other Views

    399-4428: BEARING-YM

    Part Number: 399-4428
    Brand: Yellowmark
    Retrieving Price.....
    Save to List

    Yellowmark™ Roller Bearing

    Description:
    Yellowmark™ parts are mid-tier aftermarket parts for Cat® equipment.

    Attributes:
    Yellowmark™ parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ parts are backed by Caterpillar’s Yellowmark™ parts warranty.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    CONSIDER AN UPGRADE

    Cat® Genuine and Cat® Reman parts are designed and built to Caterpillar proprietary specifications, providing optimal performance and durability in the toughest applications.
    Brand: Cat
    earthmoving compactor
    816 815 825 836 826B

    challenger
    65B 75 65

    motor grader
    140G 160G 14G 12G 120G 130G 16G

    wheel-type loader
    924G 910 930G 924H 950 914G2 924GZ 924HZ 966C 938G 910F 914G 910G 988 930H 928H 910E G910 928G 928HZ

    wheel-type skidder
    528 528B 518 545 530B 525 525B 120C 518C 515 535B

    track-type skidder
    120C 125C

    wheel dozer
    824S 834B 834S 834 814 824 834U 824B 824C 814S

    integrated toolcarrier
    IT14G IT38G IT12 IT28G IT14F IT14G2 IT14B IT12B

    pipelayer
    561D 572G 587R 583R 578 583K 589

    track-type loader
    943 955 951C 931 939 935B 931C II 977L 931B 951B 931C 955L 953 935C 935C II 977K 983 941 977 941B 933 983B 955K 951

    track-type tractor
    6S D4E 5S D5B 6A 140 4P D4D D3C 4S 5 55 D5E D6D D3 D7G 163 4A 6 D3B D8K 143 D6G2 LGP D5C III 3 3P 53 183B D6G 5A D3C II 8S 153 D4C D6E D4C III D9H 4 D6G2 XL 141 D6E SR D4B 5A PAT 3S D3C III D4E SR D4C II 8D D5C PAT D6D SR D7G2 D5C PATLGP D5C D6G SR