Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins3B-4621: 50.80mm Long Steel Cotter Pin
Home
Hardware, Seals, & ConsumablesHardwarePinsOther Pins
3B-4621: 50.80mm Long Steel Cotter Pin
3B-4621: 50.80mm Long Steel Cotter Pin

Cotter Pin Mitered End

Brand: Cat

Product Images
3B-4621: 50.80mm Long Steel Cotter Pin
3B-4621: 50.80mm Long Steel Cotter Pin
3B-4621: 50.80mm Long Steel Cotter Pin
3B-4621: 50.80mm Long Steel Cotter Pin
3B-4621: 50.80mm Long Steel Cotter Pin

Cotter Pin Mitered End

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3B-4621
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 3B-4621
Cotter End Type: Mitered End
Material Description: Steel
Notes: OAL: 50.8, Pin Diameter: 3.175
Material: Alloy Mixed: Metal,Carbon Steel
Dimensions (mm): steel cotter pin
View More
Compatible Models for part number 3B-4621

GENERATOR

SR4

TRUCK ENGINE

1673 1676 1693

WINCH

53

MOTOR GRADER

120G 120B 16 16M 140B 140G 16G 14M 130G 140 14G 14E 12G 120 160G 12F 12E

BACKHOE

D3 931

TRACK-TYPE TRACTOR

D6D SR D3C II D10 D3B D3C D4E D5B D6E SR D6C D6D D7F D6G SR D7G D3 D5 D8K D8H D9E D9G D9H

WHEEL SKIDDER

525 515 528 545 535C 535B 545C 525C 525B

ROTARY DRILL

MD6200 MD6250 MD6380

ASPHALT PAVER

BG-2455D BG-2455C AP-800 BG-240C AP-900B AP-1000B AP-1000E AP-1000D AP-1050B AP-650B AP-800D AP-800C AP-800B BG-230 BG-260D BG-260C BG1055E AP-1055B AP-1055D AP-1055E BG600D AP-1000 BG-225C AP-600D BG-230D BG1000E AP-500E BG-245C BG500E

MARINE ENGINE

D353E 3512 D353C D353D 3508 D379A D379B D399 D330A D330B D342C D397D 3408B D375D D398A D398B D342 D343 D337 D336 3412 3408

PIPELAYER

561C 583K 583H 571G 594H 594

STABILIZER MIXER

SM-350

BROOM-PICKUP

BP24

VIBRATORY COMPACTOR

CS-431C CS-433C CP-433C

RIPPER SCARIFIER

12G 140G 16G 130G

GENERATOR SET

3516E

WHEEL TRACTOR

613 627 621 623 637 631C 623B 621B 633C 627B 613B

RECLAIMER MIXER

RM-350

HYDRAULIC CONTROL

41 163 161 143 183B 153 150 151 141 140

VEHICULAR ENGINE

D348 D349

TRACK LOADER

931C II 983 931 941 951C 951B 941B 955C 931B 931C

PETROLEUM ENGINE

3512B

SOIL COMPACTOR

825B

COLD PLANER

PR-450C PM-565

WHEEL DOZER

834 824B 824

LANDFILL COMPACTOR

826B

ELECTRIC ROPE SHOVEL

7495 HF 7495

WHEEL LOADER

960F 988 992 936 966F II 936E 992B 992C 970F 950F II

TELEHANDLER

RT80 RT60 RT50 RTC60 RT100 RT50SA

ROAD RECLAIMER

RR-250 RR-250B

SOIL STABILIZER

SS-250B SS-250

ENGINE - MACHINE

3408

GEN SET ENGINE

3408B 3408C D398B D379B 3412 3412C 3508 D399 3408 3512

ARTICULATED TRUCK

D35HP D300B D250B D400

RIPPER

8D 10 3

INDUSTRIAL ENGINE

D342 D343 D398B 3408B D320A 3412 3512 3508 D398 D399 D353C D353E D353D D342C D379 D379B

CABLE CONTROL

619

TRUCK

793B 793C 785C 785B 789C 789B 769 773 769B

WHEEL SCRAPER

621 633 666B 633B 657B 623B 666 657

GAS ENGINE

G398 G399 G379A G342C G343 G353D G379

TRACTOR

772 768B 784C

BULLDOZER

8S 10C 10S 10U 3S 3P

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert