Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8M-5661: 3.53 x 47.22mm 70A VMQ O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
8M-5661: 3.53 x 47.22mm 70A VMQ O-Ring
8M-5661: 3.53 x 47.22mm 70A VMQ O-Ring

Cat® O Ring Seal for the engine cylinder block provides a tight barrier, preventing oil or coolant leaks and ensuring optimal engine performance

Brand: Cat

Product Images
8M-5661: 3.53 x 47.22mm 70A VMQ O-Ring
8M-5661: 3.53 x 47.22mm 70A VMQ O-Ring
8M-5661: 3.53 x 47.22mm 70A VMQ O-Ring
8M-5661: 3.53 x 47.22mm 70A VMQ O-Ring
8M-5661: 3.53 x 47.22mm 70A VMQ O-Ring

Cat® O Ring Seal for the engine cylinder block provides a tight barrier, preventing oil or coolant leaks and ensuring optimal engine performance

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
270-1533
270-1533: O-Ring Seal Kit (70A Silicone)
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert