3B-4629: Cotter Pins
+ / - Hover over image to Zoom
Other Views

    3B-4629: Cotter Pins

    Part Number: 3B-4629
    Brand: Cat
    Retrieving Price.....

    Inch, End Type: Mitered End

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Cotter End Type: Mitered End
    • Material: Zinc Plated Steel, Zinc Plated Steel
    • Pin Diameter - A (in): 3/16
    • Pin Length - B (in): 1 1/2
    • Pin Type: Cotter Pins
    cold planers
    PM-201

    pipelayer
    PL72, PL61, 561N, 561M, PL87, 561H, 572R II

    underground articulated truck
    AD55, AD60, AD30

    mini hydraulic excavator
    304.5E2

    forest products
    580, 550B, 570B, 560B, 580B, 570, 574B, 550, 322C, TK1051

    work tool
    PR190, PR172, PR184, 834G, 836G, PW2708 PW2503/7 PW2709 FUSION

    tillage
    TL4 27 TL3 730 TL3 530 TL5 40 TL5 50 TL5 36 TL5 34 TL4 24 TL5 46 TL5 30 TL5 38 TL5 48 TL5 42 TL4 36 TL4 42 TL5 32 TL5 44 TL3 930 TL4 31 TL4 45

    track type tractors
    D8N, D6HIIXL, D6R, D6HIIXR, D6RII, D5B, D8RII, D7RLGP, D6T2LGP, D6R2LGP, D7G, D6TLGP, D4DSA, D6RXR, D6TXL, D6T, D6RIIXW, D6RXL, D6HII, D6RLGP, D8RLRC, D7R, D9H, D7GLGP, D6RIIIXW, D6RIILGP, D6G, D6DSR, D6RIII, D6DSA, D6HIILS, D5E, D4HIILGP, D6T2XL, D3B, D6DLGP, D6ESR2000, D6RIIXL, D6TXW, D6GIILGP, D6TLGPOEM, D6TLGPVP, D6RIIILGP, D3BLGP, D4ESA

    track excavators
    231D, 235B, 325BL, 219, 235D, 245D, 245, 215CLC, 330BL, 215B, 235C, 229, 313D2LGP, 320D, 215BSA, 245BII

    off-highway truck
    797B, 775B, 797, 773B

    underground articulated trucks
    AD60, AD55B

    underground mining loaders
    R1600H, R2900G, R1700G, R3000H

    cold planer
    PM-565B, PM310, PM-565, PM313, PM312

    load, haul, dump
    R2900G, R3000H, R1700K, R1600G

    track-type tractor
    D6R III D6H, D6T XL PAT D6T XW D6R, D6R II D8R D6R STD D6T LGP D6T XL D7R, D6T LGPPAT D4H, D6T, D6H XR D8R II D6R XL D6H XL D6T XW PAT D7G2 D6G2 XL D5H, D7G, D6G2 LGP D6R LGP D6E SR D6E D6G SR D8N, D4E SR

    engine - machine
    C9.3

    ag tractors
    55, 35, 75

    track-type loader
    973C

    paving compactor
    CC-24B CB2.5 CB-34B XW CB-24B CB-34B CC2.6 CC-34B CB-22B CB2.9 CB-32B CB2.7 CB-36B

    wheel tractor scrapers
    651, 621B

    motor grader
    14M-3 14G, 120M, 16M3, 14H, 16H NA 16G, 14H NA 14M, 16M, 18M3, 16H

    wheel-type loader
    938G II 972M XE 970F, 924K 930K 938M 966M XE 966G II 966K, 962G, 966M, 938H, 950G, 972G II 930H, 966F II 962G II 950H, 972M, 962K, 972G, 966H, 962H, 938K 950M, 988H, 950G II 966K XE 950F II 928G, 972H, 966G, 980G II 938F, 930M 926M 972K, 950K

    track loaders
    951B, 983B, 977K, 955K, 973, 977L

    compactors
    826B

    motor graders
    14M3, 16M3, 14H, 120MAWD, 16H, 14M, 140B

    challenger
    55, 45, 35

    large mining products
    5230

    pipelayers
    594H, PL87, 578, PL83, 572R, 594, 561N, 587T, 571G, 583T, 583R, 587R, 572G, 589, PL61

    asphalt paver
    BG655D, BG-240C, BG-245C, AP355F, AP-650B, AS2301, AP-600D, BG-260D, AP500F, BG1000E, AP555F, BG1055E, AP-1000B, AP600F, AP-1000D, BG-2255C, AP-655C, AP-655D, AP655F, BG-260C, BG600D, AP-1055F BG-2455D, AP-1000E BG-225C, AP-1055B, AP-1055E AP-1050B, AS2302, AS2251, BG-2455C, AP-800D, AP-500E, AP-900B, AP-800C, AP655F L BG-230, BG-230D, BG555E, AP-1000F AP-1055D, AS2302C, BG-225B, AP-555E AS2252C, BG500E, BG-210B

    integrated toolcarrier
    IT62G II IT28G, IT38G II

    forestry excavators
    322CFMHW, 325CFMST, 322CFMST, 322CFMLGP

    skidders
    525C, 518FB, 518C, 528SA, 525B, 530B, 545C, 545, 528

    wheel dozer
    824K

    off highway trucks
    772, 769B

    excavator
    320C FM 322C FM 325C FM 313D2 LGP 322B L 320D2, 313D2, 320D FM 330C FM 5230B, 330B L 325B L

    wheel loaders
    950H, 962G, 972G, 938GII, 962M, 928HZ, 966G, IT38H, IT38G, 950GII, 966GII, 966C, IT62H, 962GII, 980G, 950G, 966H, 966K, 950K, 938K 962H, 938G, 966FII, 962K, 988H, 966M, 960F, 980GII, 970F, 950M, 938H, 972H, 930M 950FII, 972K, 972GII, IT62G, 966MXE, 972MXE

    drill
    MD6310, MD6250

    backhoe loader
    415F2 IL

    wheel dozers
    824G, 824K