Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins3B-5302: 57.15mm Long Split Type Steel Cotter Pin
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins3B-5302: 57.15mm Long Split Type Steel Cotter Pin
3B-5302: 57.15mm Long Split Type Steel Cotter Pin

Cat® Cotter Pin

Brand: Cat

Product Images
3B-5302: 57.15mm Long Split Type Steel Cotter Pin

Cat® Cotter Pin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3B-5302

Units of Measure

USMetric
Cotter End Type: Mitered End
Material Description: Steel
Pin Length - B (in): 2 1/4
Pin Diameter - A (in): 3/16
Length (in): 2.25
Material: Zinc Plated Steel,Zinc Plated Steel,Carbon Steel,Alloy Mixed: Metal
Pin Diameter (in): 0.187
Pin Type: Cotter Pin
Pin Diameter (mm): 4.76
Length (mm): 57.15
View More
Compatible Models for part number 3B-5302

WHEEL TRACTOR

650B 660B 666B

INTEGRATED TOOLCARRIER

IT28G IT28F

TRACK LOADER

931C II 935C 935B 977D 977H 955C 931B 931C 935C II

BACKHOE LOADER

442D 430D 426B 438C 426C 438D 438B 416 424D 426 428 436C 436B 438 436 446D 446B 446 420D 432D 416C 428D 416D 428B 416B 428C

WINCH

518 53

MOTOR GRADER

120B 120 12E 140B 140

BACKHOE

BH30W 931 D4 D3 BH30 BH27

ELECTRIC ROPE SHOVEL

7495 HF 7495

WHEEL LOADER

928G 907K 924GZ 928HZ 908 906K 907 906M 906 924HZ 936E 908K 924H 908M 924G 936 928F G936 930G 930H

COMPACT WHEEL LOADER

906H2 906H 907H2 908M 908H2 902 908 906 906M 907H 907M 908H

TELEHANDLER

TH330B TH560B TH220B TH360B TH82 TH83 TH62 TH63 TH350B TH580B TH103 TH340B TH460B

TRACK SKIDDER

527 D4HTSK II D5HTSK II 517 D4HTSK III

WHEEL SKIDDER

518 508

TRACK-TYPE TRACTOR

D7G D3C II D3B D3C D4C II D4B D4C D5C

CHALLENGER

65C 65E 65D 70C 75D 75C 75E

ASPHALT PAVER

AP555 AP455

MINI HYD EXCAVATOR

304 305 308 307.5 309 306 307 303.5E2 CR 305.5E2 CR 304.5E2 305E2 CR 306.5 305.5E2 305.5 CR 310 304E2 304CR 304SR 303.5E2 305E2 308.5 303.5CR 302.7CR 304E2 CR 305.5 GC 305 CR

RIPPER

3

MARINE ENGINE

D375D

PIPELAYER

572G 571G

CABLE CONTROL

29 127 128

EXCAVATOR

325B L 330B L 330C 325C

BULLDOZER

D5C PATLGP 7A 7S 7U 977A 3S 5A PAT 3P D5C PAT

BROOM-PICKUP

BP24

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced