Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components3B-6553: 90° Street Elbow
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components3B-6553: 90° Street Elbow
3B-6553: 90° Street Elbow

Cat® 90° Street Elbow for brake air lines facilitates a 90-degree directional change in brake air lines, ensuring efficient airflow for braking systems

Brand: Cat

Product Images
3B-6553: 90° Street Elbow
3B-6553: 90° Street Elbow
3B-6553: 90° Street Elbow
3B-6553: 90° Street Elbow
3B-6553: 90° Street Elbow

Cat® 90° Street Elbow for brake air lines facilitates a 90-degree directional change in brake air lines, ensuring efficient airflow for braking systems

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3B-6553
Material: Alloy Copper,Alloy Iron,Carbon Steel
View More
Compatible Models for part number 3B-6553

TRUCK ENGINE

1673B 1673

OFF HIGHWAY TRUCK

793F 793

WINCH

528 518

MOTOR GRADER

12G 120G 16 120 160G 12F 16H NA 14H NA 140G 16H 16G 130G 140 14H 14G 14E

ROTARY CUTTER

RC20

BACKHOE

D4

WHEEL SKIDDER

518 528 528B

TRACK-TYPE TRACTOR

D7G D6D SR D3 D8K D8H D9G D9H D4E D6D

MARINE ENGINE

D353E D336 3512 D353C D353D 3508 D379A D379B D399 D330A D330B D333A D333B D349 D346 D348 D398A D398B D343

PIPELAYER

583K

EXCAVATOR

235 245

RIPPER SCARIFIER

12G 130G 140G 16G

WHEEL TRACTOR

650B 666 623B 651B 660B 621B 633C 657B 633D 613 627 621 623 627B 637 631D 631C 641 613B 637D 651 641B 657 666B

HYDRAULIC CONTROL

41

VEHICULAR ENGINE

D348 D349

TRACK LOADER

983 977H 977K 931 955H

SOIL COMPACTOR

815

WHEEL DOZER

814

LANDFILL COMPACTOR

816

GRAPPLE

120C 518 125C

WHEEL LOADER

980 988 920 980B 930 966D 966C 966E 966R 950 930R 930T

GEN SET ENGINE

3306 3304 D379B D398B 3508 3304B D399 3512 3306B

MARINE GEAR

3192 7251

BOOM

120C

INDUSTRIAL ENGINE

3306 D320A D333C D343 D348 D349 D346 D398B 3512 3508 D398 D399 D353C D353E D353D D379 D379B

CABLE CONTROL

129

WHEEL SCRAPER

627 613 637B 613B 637D 666 666B 627B 637 657 657B

TRUCK

793F CMD 793F OEM 793F 795F AC 769 785G 773 777 769B 769C 773B

GAS ENGINE

G333C G342C G3306

TRACTOR

772 776 776D 776C 772B 768C 768B

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced