Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components3B-6768: Reducer Bushing Adapter
HomeHydraulicsOther Hydraulic Components3B-6768: Reducer Bushing Adapter
3B-6768: Reducer Bushing Adapter

Fluid Carrying Straight Adapter

Brand: Cat

Product Images
3B-6768: Reducer Bushing Adapter
3B-6768: Reducer Bushing Adapter

Fluid Carrying Straight Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3B-6768
Material Description: Brass
Material: Carbon Steel,Alloy Copper
View More
Compatible Models for part number 3B-6768

GENERATOR

SR4

TRUCK ENGINE

1673B C15 1673 3116

POWER MODULE

TR43-C18L

INTEGRATED TOOLCARRIER

IT14G2 IT28 IT18 IT14G IT28B IT18B

WHEEL TRACTOR-SCRAPER

637 631 631K 637K

OFF HIGHWAY TRUCK

789G 777E 789D 772 770 793D 777 775 773 793F 785D 789 785 793

WINCH

528 53

MOTOR GRADER

120G 120B 140B 140G 130G 16G 14G 12G

ROTARY CUTTER

RC20

POWER PACK

C18

TRACK-TYPE TRACTOR

D6D SR D3C II D10 D4D D5B D5C D5H D6E SR D6C D6D D5 D10N D11N D11R D7F D8L D9L D9N D9H D4C II D7R II

WHEEL SKIDDER

518 528

MARINE AUXILIARY

3512B

MARINE ENGINE

3304 3306 3412 D353E 3516 3512 D353C D353D 3508 3616 D379A D379B D399 D330A D330B D342C D330C D397D D364 3406B D349 D346 D348 D398A D398B D342 D343 D334 D337F D326F 3306B D333A D333B D333C

PIPELAYER

589

MINING EXCAVATOR

5230B 5130 5230 5130B

FRONT SHOVEL

385C

EXCAVATOR

385C FS 385C L 374D L 385C 365C L 365C 390D 390D L 385C L MH

VIBRATORY COMPACTOR

CS-323 CP-323

MOBILE HYD POWER UNIT

385C 365C L 385C L

PETROLEUM PACKAGE

TH48-E80 3508 CX35-C18I CX31-C15I CX31 CX31-P600

RIPPER SCARIFIER

140G 130G 12G 16G

GENERATOR SET

3508 3412C 3412 3516 3512 3508B 3306B 3512C 3512B

WHEEL TRACTOR

651B 651E 631K 631D 641B 615 613 627 621 623 641 651 657 623B 623G 621B 657E 657B 633D 657G 621G 639D 615C 627G 613B 637D 613C 637K

MARINE TRANSMISSION

7271 7231

HYDRAULIC CONTROL

192 193 183 184 182 165 163 143 141 140

ENGINE

C15 C18

VEHICULAR ENGINE

3516 3512

TRACK LOADER

941 951C 951B 941B 977K 977L 955K 955L 931C II 935C II

LOCOMOTIVE ENGINE

3512 3516C 3516B 3512E 3512C 3512B 3508 3508C 3508B

PETROLEUM TRANSMISSION

CX31-P600-C18I

PETROLEUM ENGINE

3516 3512 C15 C18 3512C 3512B

SOIL COMPACTOR

815 825C 815B

WHEEL DOZER

814B 824C 814

LANDFILL COMPACTOR

816 826C 816B

COMPACT WHEEL LOADER

910G 914G2 914G

WHEEL LOADER

972G 988GC 950B 950E 950F 986K G926 G916 966D 966C 966F 966E G936 966R 930R 930T 936E 936F 926E 986 994 916 920 926 930 936 950 980F II 966F II 950B/950E 980B 980C 992C 980F

ENGINE - MACHINE

3408

GEN SET ENGINE

3406B 3516B D398B 3304B 3512B 3306B 3508B 3456 3306 3304 D379B 3412 3208 3412C C-12 3508 D399 3616 3512 3516

RIPPER

3 8 11 10

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

C18 3456 3304 3306 3176C 3412 3512 3516 C-12 3508B C-15 C-10 C-16 3508 D398 D399 D379 3516B 3516C 3406E 3406C D342 D343 D398B 3408E 3408B C9 3512B C9.3B D320A D333C 3196 3412E D353C D353E D353D C11 C13 C15 D342C D330C D379B

TRUCK

773G LRC 793F CMD 793F OEM 789C 789D 777C 777B 789B 777D 777G 775G OEM 769B 769D 785 789 793 797 770G 793D 793B 793C 793F 772G 785G 797F 773G OEM 785C 785D 797B 785B 795F AC 769 772 770 773 777 775G LRC

QUARRY TRUCK

777E 771D

WHEEL SCRAPER

651E 666B 657G 657E 657B 666 657

TRACTOR

784C 784B 772 776 776C 776B 768B

GAS ENGINE

G333C G398 G399 G379A G3306 G379 G353D

BULLDOZER

D5C PAT 11SU 8S 10C D5C PATLGP 11U 10S 10U 8A 5A PAT

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced