Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts3B-7329: 1''-14 Hex Jam Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts3B-7329: 1''-14 Hex Jam Nut
3B-7329: 1''-14 Hex Jam Nut

Cat® 1'' Hexagonal Steel Nut

Brand: Cat

Product Images
3B-7329: 1''-14 Hex Jam Nut
3B-7329: 1''-14 Hex Jam Nut

Cat® 1'' Hexagonal Steel Nut

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3B-7329

Units of Measure

USMetric
Hex Size (in): 1.38
Thickness (mm): 4.76
Thickness (in): 0.187
Hex Size (mm): 34.93
Material: Steel,Carbon Steel
Nut Type: Hex
Thread Size (in - TPI) (in): 1/1-14
Thread: 1 - 14
Weight (kg): 0.02
Weight (lb): 0.04
Hand of Thread: RH
Thread Size (in): 0.039
Thread Size (mm): 1.000
Thread Size (dia x pitch) (mm): 1.000x14
Drive (mm): 34.93
Drive (in): 1.375
View More
Compatible Models for part number 3B-7329

GENERATOR

SR4 SR4B

GENERATOR SET

G3516 G3512 G3508 G3516B G3520B 3516 3508B 3512 3512C 3512B 3508 3516C 3516B 3516E

ENGINE

G3516J 3516C 3516E 3516PETROLEUM 3512E 3508PETROL 3512PETROL 3512C

TRACK LOADER

963 973 943 953

PETROLEUM ENGINE

3516 3512 3516C 3516B 3512C 3512B

MOTOR GRADER

12G 120G 160G 140G 16G 130G 14G

PETROLEUM GEN SET

3512C

GEN SET ENGINE

D379B 3516B D398B 3508 D399 3512 3512B 3508B 3516

RIPPER

953 943

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3508B 3508C 3512 3508

MARINE ENGINE

3512C 3516 3512E 3512 3508 D379A D379B D399 3508C 3508B 3512B D349 D346 D348 D398A D398B 3516B 3516C 3516E

ENGINE - INDUSTRIAL

3512B

INDUSTRIAL ENGINE

3516B 3516C D348 D346 D398B 3512 3516 3508B 3512E 3512B 3508 D398 D399 D379 D379B

GAS ENGINE

G398 G399 G3508J G3512B G3512J G3508B G379A G3520B G3516J G3516B G3512 G3516 G379 G3508

PETROLEUM PACKAGE

3508

RIPPER SCARIFIER

12G 130G 140G 16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced