Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws3B-8601: Set Screws - Cup Point
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws3B-8601: Set Screws - Cup Point
3B-8601: Set Screws - Cup Point

Inch, Coarse Thread UNC

Brand: Cat

Product Images
3B-8601: Set Screws - Cup Point
3B-8601: Set Screws - Cup Point

Inch, Coarse Thread UNC

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3B-8601
Screw Type: Set Screws - Cup Point
Screw Length - A (in): 1/2
Material: Alloy Mixed: Metal,Alloy Steel
Thread Size (in - TPI) (in): 3/8 - 16
Thread: Coarse Thread UNC
View More
Compatible Models for part number 3B-8601

PUMPER

SPF343C SPF343

HYDRAULIC CONTROL

128 129

QUICK COUPLER

PIN GRAB

WINCH

528

WHEEL LOADER

920 930 966C 950

WHEEL SKIDDER

518 528

TRACK-TYPE TRACTOR

D8K D8H DEUCE 30/30

ROTARY DRILL

MD6250 MD6310

ARTICULATED TRUCK

D25D D25C D350D D350C D35HP D30C D30D D35C D300D D400

ASPHALT PAVER

AP355 AP-655C AP500F AP-655D AP1055 BG-210B BG-2455D BG-2455C AP-800 AP500 AP-1055B AP-1055F AP-1055D AP-1055E AP655 AP655F BG-240C BG600D BG555E AP-900B PE636 AP-1000 BG-2255C AP-1000B AP-1000E AP-1000D AP-1000F BG-225C AP400 AP-555E AP-600D AP555 BG-230D AP-1050B AP-650B AP300 AP-800D AP-800C AP355F BG655D AP-800B BG1000E BG-230 AP-1050 AP455 AP300F AP-500E BG-260D BG-260C BG1055E BG-245C AP655F L AP600 AP600F AP555F BG500E AP1000

MARINE ENGINE

D337 D337F D326F D342C D397D D364 D375D D342

INDUSTRIAL ENGINE

D342 D353C D353E D353D

TRUCK

MT4400D AC

WHEEL SCRAPER

630A

CABLE CONTROL

25 24 119 117 29 30 129 127 128

ASPHALT SCREED

AS2302 AS2301 AS2251 8-16B 10-20WB 10-20B

EXCAVATOR

349D L 336E 349D2 L 349E L 349E L VG 345D L 349F L 349D2 352F-VG 374D L 349D 336E L 349E

VIBRATORY COMPACTOR

CB-224C

BULLDOZER

5A 5S 6A 6S 7G 7A 7S 8C 8A 8S 8U 9A 9C 9U 9S 9R

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced