Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds3D-0472: 71mm Length Fully Threaded Stud
HomeHardware, Seals, & ConsumablesHardwareFastenersStuds3D-0472: 71mm Length Fully Threaded Stud
3D-0472: 71mm Length Fully Threaded Stud

Inch, Coarse Thread UNC

Brand: Cat

Product Images
3D-0472: 71mm Length Fully Threaded Stud
3D-0472: 71mm Length Fully Threaded Stud
3D-0472: 71mm Length Fully Threaded Stud
3D-0472: 71mm Length Fully Threaded Stud
3D-0472: 71mm Length Fully Threaded Stud

Inch, Coarse Thread UNC

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3D-0472

Units of Measure

USMetric
Stud Type: Fully Threaded Stud (rod)
Material: STEEL,Alloy Mixed: Metal,Low Alloy Steel,Alloy Zinc,Carbon Steel
Overall Length (in): 2.8
Stud Thread Size (in): 1/2-13
Coating: Zinc Phosphate + Oil
Thread Size (mm): .500
Grade: Plain finish
Thread: Coarse Thread UNC
Material Description: SAE J429 Grade 8 (ISO Class 10.9)
Locking Feature: Dimensions and tolerances for straight, taperlock, and interference thread studs. Metric thread sizes M5 through M64 and unified inch thread sizes � through 1-� inches are covered.
Screw Length - A (in): 2 13/16
Hole Thread Pitch: 13.0
Overall Length (mm): 71.0
Thread Size (in - TPI) (in): 1/2 - 13
View More
Compatible Models for part number 3D-0472

GENERATOR

SR4

TRUCK ENGINE

3406

POWER MODULE

XQG400

OFF HIGHWAY TRUCK

777 773 785D 789 785 789G 777G 777E 789D

WINCH

56H 56 55

MOTOR GRADER

120B 140B 140G 140 14G 14E 12G 120 12F 12E

ROTARY CUTTER

RC20

GEN SET-MILITARY

3608

WHEEL SKIDDER

528

TRACK-TYPE TRACTOR

D6H II D10 D11 D9 GC D6C D6D D7G2 D6H D7F D7G D9 D5 D8R D8K D10T2 D8H D9G D9T D9R D9H D10R D10T D11N D11R D11T

MARINE AUXILIARY

3608

MARINE ENGINE

3616 C18 3612 3408B C280-16 C280-12 C30 C32 3412E 3412 C280-6 C280-8

PIPELAYER

561C 572F 572G 583K 571G 571F 594H

MINING EXCAVATOR

5230

EXCAVATOR

M325C 235

PETROLEUM PACKAGE

C18

GENERATOR SET

G3412 CG137-12 G3412C C18 CG137-08

WHEEL TRACTOR

650B 660B 627 637 631C 641 651 657 666B 666 633C 627B

HYDRAULIC CONTROL

191 181 163 161 143 183B 153 150 151 141 140

VEHICULAR ENGINE

D346 D348

ENGINE

G3412 3512B C32B INDUSTRIAL G3408 C27 INDUSTRIAL G3412C

TRACK LOADER

951C 951B 977K

LOCOMOTIVE ENGINE

3612

SOIL COMPACTOR

815

WHEEL DOZER

814

LANDFILL COMPACTOR

816

WHEEL LOADER

980 920 930 966C 966R 950 980B

ENGINE - MACHINE

C27 3408

GEN SET ENGINE

3608 3606 G3412C POWER SYS 3616

RIPPER

8D 977 951 955 6 5 4

WAGON

776

INDUSTRIAL ENGINE

C32 3408B 3408C C32B 3412 3412E CG137-08

QUARRY TRUCK

777E 775D 775B 773E 771D 771C

WHEEL SCRAPER

627 666B 657B 637B 666 627B 637 657

TRUCK

785 789 770G 793D 793B 793C 772G 773E 785G 773D 785C 785D 773B 785B 775E 775D 789C 789D 777C 777B 789B 777D 777G 777F 777 769D 769C

SPRAY AR

CAT WDS

GAS ENGINE

G3612 G3616 CG137-08 G3608 CG137-12 G3412 G3408C G3408B G3408

TRACTOR

776 776D 776C 776B 784C 784B

BULLDOZER

6SU 8S 6 6A 6S 815

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced