Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds3D-5963: Taperlock Fully Threaded Stud
HomeHardware, Seals, & ConsumablesHardwareFastenersStuds3D-5963: Taperlock Fully Threaded Stud
3D-5963: Taperlock Fully Threaded Stud

Cat® Taperlock Fully Threaded Stud features a tapered end for secure fastening, preventing loosening under vibration or heavy loads in critical applications.

Brand: Cat

Product Images
3D-5963: Taperlock Fully Threaded Stud
3D-5963: Taperlock Fully Threaded Stud

Cat® Taperlock Fully Threaded Stud features a tapered end for secure fastening, preventing loosening under vibration or heavy loads in critical applications.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3D-5963
Stud Thread Size (in): 5/8-11
Overall Length (in): 3.58
Material: STEEL,Coating Fluid,Carbon Steel
Stud Type: Fully Threaded Stud (rod)
Coating: Plain With Corrosion Inhibitor Or Black Oxide With Corrosion Inhibitor
Screw Length - A (in): 3 9/16
Thread Size (in - TPI) (in): 5/8 - 11
Thread: Coarse Thread UNC
View More
Compatible Models for part number 3D-5963

TRUCK ENGINE

3406

WHEEL TRACTOR

641 627G 637G 657E 623G 651 657G 621G 631G 651E

WHEEL TRACTOR-SCRAPER

657 651

WHEEL SCRAPER

666 666B 657 657B

FRONT SHOVEL

235C

EXCAVATOR

229 225 245 219D 229D 215B 245D 231D 215C 225B 215D 235B 225D 235C 245B 235D 219 235

WHEEL LOADER

988B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced