Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings3D-8341: Internal Snap Ring
HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings3D-8341: Internal Snap Ring
3D-8341: Internal Snap Ring

Inch, Tempered Basic

Brand: Cat

Product Images
3D-8341: Internal Snap Ring
3D-8341: Internal Snap Ring

Inch, Tempered Basic

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3D-8341
Snap Ring Type: Internal
Free Diameter - A (in): 3.89
Shape: Tempered Basic
Thickness - B (in): 0.109
Bore Diameter (in): 3.5
Material: Carbon Steel
View More
Compatible Models for part number 3D-8341

ASPHALT COMPACTOR

CB8 CB7 CB10

WHEEL TRACTOR

650B 660B 623H 666B

ASPHALT PAVER

AP455 AP400

WHEEL TRACTOR-SCRAPER

623 623K LRC 623K

ENGINE

C3.6

INDUSTRIAL ENGINE

C3.6 C2.8

WHEEL SCRAPER

615 623G 623F 613 613B

MOTOR GRADER

140B 140 120 12F 14E

COMPACT WHEEL LOADER

910

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced