Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsOther Cab Components3D-8908: Code 61 Flange Plug
HomeCabsOther Cab Components3D-8908: Code 61 Flange Plug
3D-8908: Code 61 Flange Plug

Cat® A Code 61 Flange Plug used to seal and block fluid passages in hydraulic equipment utilizing the Code 61 flange connection standard.

Brand: Cat

Product Images
3D-8908: Code 61 Flange Plug
3D-8908: Code 61 Flange Plug
3D-8908: Code 61 Flange Plug
3D-8908: Code 61 Flange Plug
3D-8908: Code 61 Flange Plug

Cat® A Code 61 Flange Plug used to seal and block fluid passages in hydraulic equipment utilizing the Code 61 flange connection standard.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3D-8908

Units of Measure

USMetric
Material: Steel,Carbon Steel,Alloy Steel,Alloy Zinc
Diameter (mm): 83.0
Thickness (mm): 11.0
Diameter (in): 3.25
Thickness (in): 0.43
View More
Compatible Models for part number 3D-8908

ROTARY DRILL

MD6250 MD6310

WHEEL TRACTOR

621F

ARTICULATED TRUCK

740 GC 745

TRUCK

785 795F XQ 793F CMD 785G 793D 797F 797 793F 795F AC 794 AC MT4400D AC 789C 789D 785C 785D 797B

OFF HIGHWAY TRUCK

789 785 789G 793 785D 793D 789D 798 794 AC 796 AC 793F 798 AC

SHOVEL

6040

ROTARY CUTTER

RC20

WHEEL LOADER

994K 995 992K

HYDRAULIC SHOVEL

6060 6040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced