Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings3E-4334: Internal Retaining Ring
HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings3E-4334: Internal Retaining Ring
3E-4334: Internal Retaining Ring

Cat® Internal Snap Ring With 132mm Free Diameter

Brand: Cat

Product Images
3E-4334: Internal Retaining Ring
3E-4334: Internal Retaining Ring

Cat® Internal Snap Ring With 132mm Free Diameter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3E-4334
Snap Ring Type: Internal
Shape: Tempered Basic
Free Diameter - A (in): 5.20
Thickness - B (in): 0.157
Bore Diameter (in): 4.92
Material: Carbon Steel
View More
Compatible Models for part number 3E-4334

UNDERGROUND ART TRUCK

AD60 AD55B

WHEEL HARVESTER

550 560B 580B 570 550B 570B 580

TRACK LOADER

973D 973K

WHEEL DOZER

844 844H

OFF HIGHWAY TRUCK

793D 793F 793

WHEEL LOADER

993K 990 II 994F 994H 990H 990 993

HYDRAULIC SHOVEL

6020 6060 6020B

ASPHALT COMPACTOR

CB7 CB10

TRACK-TYPE TRACTOR

D6T XW D6T LGP D6T XL D10N D7R SERIES D6 D8 D8T D8R D8GC D10R D10T D6XE D11 D8 GC D9T D9R D6T LGPPAT D8R II D11R D11T D6T XL PAT D6T XW PAT D6 XE D7R II D6R XL D6R D6T D6R LGP D6R II

ENGINE - MACHINE

C32

ASPHALT PAVER

AP-1000

PIPELAYER

PL83 583T

MINING EXCAVATOR

5110B

WHEEL SCRAPER

657G

TRUCK

793F AC 793F CMD 797 793F OEM 793F XQ 793D 797F 793F 797B

FRONT SHOVEL

5080

EXCAVATOR

365C L 375-A L 365C L MH 374D L 375-A 365C 365B M320

COMPACTOR

CB7 CB10 CD10 CD8

VIBRATORY COMPACTOR

CB-54B CD-44B CB-44B CD-54B

MOBILE HYD POWER UNIT

365C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced