Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings3E-6769: 2 x 17mm 90A FKM O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings3E-6769: 2 x 17mm 90A FKM O-Ring
3E-6769: 2 x 17mm 90A FKM O-Ring

O-ring

Brand: Cat

Product Images
3E-6769: 2 x 17mm 90A FKM O-Ring
3E-6769: 2 x 17mm 90A FKM O-Ring
3E-6769: 2 x 17mm 90A FKM O-Ring
3E-6769: 2 x 17mm 90A FKM O-Ring
3E-6769: 2 x 17mm 90A FKM O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3E-6769

Units of Measure

USMetric
Cross Section Diameter (mm): 2.0
Cross Section Diameter (in): 0.079
Inside Diameter (mm): 17.0
Inside Diameter (in): 0.669
Material: FKM - Fluoroelastomer,FKM (90),FKM,Fluoroelastomer (FKM) Rubber
Polymer: Fkm (fluorocarbon)
Material Hardness: 90a
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
View More
Compatible Models for part number 3E-6769

UNDERCARRIAGE

OEMS

INTEGRATED TOOLCARRIER

IT62H

WHEEL TRACTOR-SCRAPER

631K 637 631 637K

OFF HIGHWAY TRUCK

772 770 775 773 773GC

HYDRAULIC SHOVEL

6020B 6040

TRACK-TYPE TRACTOR

D9T D11R D11T

ROTARY DRILL

MD6250

EXCAVATOR

330 L 345B II 345B L 330-A L 345C L 350-A 345B 345C 330-A L 365C L 365C L MH 350-A L 365B II 365B L 350 L 365C 365B

VIBRATORY COMPACTOR

CS11 GC CS-54 CS-44B CS512 GC CS54B CP-54 CP-533E CP54B CS7 CP11 GC CS-54B CS-64B CS10 GC CS-533E CP-54B CP7 CS44B CP12 GC CP44B CP-44B

SHOVEL

6040

MOBILE HYD POWER UNIT

365C L

PETROLEUM PACKAGE

TH48-E70

PAVING COMPACTOR

C13 MARINE MG630

WHEEL TRACTOR

631K 637K

TRACK LOADER

953D 953K 953

SOIL COMPACTOR

CP7 CS44B CS12 GC CP44B CS10 GC CP12 GC CS54B CP11 CP13 CS64B CS10 CS11 CS12 CP13 GC CS13 CS13 GC CS11 GC

BACKHOE LOADER

442D 430D 442E 426B 438C 426C 438D 438B 430E 424D 436C 436B 434E 450E 420D 432E 420E 432D 444E 416C 428D 416D 428B 416B 428C

WHEEL DOZER

834 844 834K

LANDFILL COMPACTOR

836 836K

WHEEL LOADER

972H 950GC 962H 950H 995 950 GC 990 993K 924K 938K 990 II 938M 966H 926M 930K 994K 930M

ARTICULATED TRUCK

740 GC D250E II 725 735C 730 735 D300E II

OFF-HIGHWAY TRUCK

D10R

PNEUMATIC COMPACTOR

CW34 CW-34

WHEEL SCRAPER

637K

TRUCK

775G 775F 772G OEM 773G LRC 775E 770G 772G 69D 775G OEM 773E 772 773D 773G 770 773F 775G LRC 773G OEM 770G OEM 769D

QUARRY TRUCK

771D 772G 770G 775D 773E

COMPACTOR

CCS7 CCS9

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced