Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips3E-6909: 12.70mm Single Tube Loop Steel Clip
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips3E-6909: 12.70mm Single Tube Loop Steel Clip
3E-6909: 12.70mm Single Tube Loop Steel Clip

Loop clip

Brand: Cat

Product Images
3E-6909: 12.70mm Single Tube Loop Steel Clip
3E-6909: 12.70mm Single Tube Loop Steel Clip
3E-6909: 12.70mm Single Tube Loop Steel Clip
3E-6909: 12.70mm Single Tube Loop Steel Clip
3E-6909: 12.70mm Single Tube Loop Steel Clip

Loop clip

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3E-6909
Material Description: steel clip
Notes: Fastener Offset: 12, To Fit Transfer: M10 or 3/8, Clamping Diameter: 12.7, Clamp Thickness: 0.8, CL Clamp CL Fastener: 23
Clamp Width (mm): 25.4
Material: Carbon Steel
View More
Compatible Models for part number 3E-6909

GENERATOR

SR4

TRUCK ENGINE

C7 C-9

POWER MODULE

OEM POWER

INTEGRATED TOOLCARRIER

IT62H IT14G

WHEEL TRACTOR-SCRAPER

631K 627 623 621 637 627K LRC 632 631 623K LRC 623K 621K 627K 637K 657 651

QUICK COUPLER

HEX-WEDGE PIN GRAB FUSION

LOAD HAUL DUMP

R1600H R2900

OFF HIGHWAY TRUCK

772 770 793D 777 775 773 793F 798 AC 793 798 777G 789D 796 AC 794 AC 773GC

MOTOR GRADER

18M3 16 14 18 120M 120K 12M 3 AWD 120 GC 120M 2 160 140M 140K 14L 150 14M 140K 2 160M 3 AWD 140 12M 12K 14M3 12M 3 12M 2 120 160K 160M 140M 3 AWD 140M 3 140M 2 140 GC 16M3 14M-3 160M 2 160M 3 120K 2

HYDRAULIC SHOVEL

6015 6040 6030 6060

WHEEL SKIDDER

535C 545C 525C

ASPHALT COMPACTOR

CW16

TRACK-TYPE TRACTOR

D6T LGP D5K LGP D6G2 LGP D6XE D10 D11 D3K2 XL D6T LGPPAT D5R LGP D4K XL D9 GC D6K2 XL D6T XW D3G D6T XL D6K2 LGP D4G D6N OEM D5R XL D3K XL D5G D7G2 D6N XL D6T D6N D6K D7E D9 D2 D1 D4 D3 D6 D5 D8 D7 D8T D4K LGP D4K2 LGP D10T2 D9T D6T XL PAT D6T XW PAT D6 XE D6G2 XL D6N LGP D5K2 LGP D6K2 D3K2 LGP D5K XL D5K2 XL D11T D4K2 XL D7E LGP D3K LGP

KNUCKLEBOOM LOADER

2484D 2484C 579C 579D 559C 559D 2384D 2384C

MINI HYD EXCAVATOR

308.5 304 305 308 307.5 309 306 305.5 CR 310 305 CR

ROTARY DRILL

MD6310 MD6250

MARINE ENGINE

3516C 3516E 3512C C32

TRACK FELLER BUNCHER

552 2 541 2

MARINE AUXILIARY

3516C 3512C

PIPELAYER

PL83 PL87 PL72 PL61

EXCAVATOR

320D3 330B L 320GX 320 GX 321 324 322 323D3 323 GX 320C

SHOVEL

6040

PETROLEUM PACKAGE

CX31-C13I

WHEEL TRACTOR

633E II 631K 631D 631E 631G 651 623H 621K OEM 633D 621H 627H 637G 637D 637E 637K

GENERATOR SET

XQ425 C13 XQ375 G3516 3508B C13 XQ350 C175-20

ENGINE

C13B

TRACK LOADER

973K 963K 953K

PETROLEUM ENGINE

C32

SOIL COMPACTOR

825 825K 815K 815

WHEEL DOZER

834 844 834K 824K 814K 814 824 854K 844H 844K

LANDFILL COMPACTOR

836 826 836K 826K

PETROLEUM GEN SET

G3306B

COMPACT WHEEL LOADER

902 908 906 904H 914G

WHEEL LOADER

962 982XE 966 972H 972K 988 XE 972M 972 972L 966 GC 972 XE 966 XE 986 966XE 980 982 988GC 980GC 962H 988 950H 950K 962L 986K 962K 950M 950L 962M 990 992 980XE 988K XE 988G 988H 988K 966H 966L 966K 966M 950 982 XE 980F II 980 XE 962M Z 950M Z 814K 966K XE 990K 990H 972M XE 993K 966M XE 936F 980F 980L 992K 972XE 980M 982M

GEN SET ENGINE

POWER SYS G3512

ENGINE - MACHINE

C27

ARTICULATED TRUCK

730 EJECTOR 725 730 735

WHEELED EXCAVATOR

M315 M315GC

INDUSTRIAL ENGINE

C32 C13

WHEEL SCRAPER

637K

QUARRY TRUCK

777E 772G 770G

TRUCK

773G LRC 770G 795F XQ 793D 793F 772G 793F XQ 773G 797F 794 AC 773G OEM 793F CMD 775G 772G OEM 793F OEM 795F AC 789C 789D 777G 777F 793F AC 775G OEM 775G LRC 770G OEM

GAS ENGINE

G3512 G3516 G3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced