Sign in
Cat® Starter Housing Assembly
Brand: Cat
Cat® Starter Housing Assembly
Brand: Cat
Units of Measure
GENERATOR
SR4B SR500 SR4 SR5 SR4BHV
TRUCK ENGINE
C9 3408B 3406E 3406C 3406B C-9 C11 C13 C16 C15 C18 C-10 C-12 C-18 C-15 C-16 3408
POWER PACK
C18
SPL EXCAVATOR BASED SOLN
OEM-PM
ROTARY DRILL
MD6540C MD6380
TRACK FELLER BUNCHER
2390 2391 1190 2290 2590 1390 2491 TK711 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 511 541 2 TK741 522 521 1190T 1090 521B 532 522B 541 1290T 551 552
UNDERGROUND ARTICULATED TRUCK
AD22
WATER FORDING TRACTOR
D7R II
EXCAVATOR
330 L 345B II 349D L 336D 375-A L 336D2 L 385C FS 330B LN 330D FM 345B 345C 345D 385C L 330-A L 330 LN M325C 365C L MH 336D L 374D L 330C FM 349D 345B L 330-A L 345C L 336D2 GC 385B 385C 345D L 235D 365C L 345B II MH 330C 330D 336D2 L XE 365B L 365C 365B 336D2 LXE 340D2 L 390D 390D L 336D LN 330B L 349D2 330C L 336D2 330D L 330D MH 349D2 L 330D LN 345D L VG 340D L 330-A 336D2 XE 330C LN 385C L MH 375-A 330-A LN 365B II 330C MH 345C MH
WHEEL TRACTOR
633E II 651E 631D 631E 631G 623B 623G 623E 623F 621B 657E 621E 621F 633D 657G 621G 627G 627E 627F 637G 637D 637E
VEHICULAR ENGINE
3516 3512
TRACK LOADER
973C 973D
PETROLEUM TRANSMISSION
CX38-P892
SOIL COMPACTOR
825H 825C 815F II
PETROLEUM ENGINE
3516 3512 C15 C13 C18 C11 C27 3508B C9 C32 3516C 3516B C175-16 3512C 3512B
WHEEL DOZER
854G 854K 844H 844 834G 834H 824H 824C 814F II
LANDFILL COMPACTOR
836 826G II 816F II 836H 836G 826C 826H
PETROLEUM GEN SET
3512B 3512C C27 C18 C32
WHEEL LOADER
982XE 972H 972K 972M 972L 986H 988B 988G 988H 988F 966F 966H 966L 966K 966M 990 II 988F II 994 990 980G II 980K HLG 966K XE 990K 990H 972M XE 993K 966M XE 992D 980C 980F 980H 980G 992G 980L 980K 992K 980M 994F 994D 970F 994H 982M
ARTICULATED TRUCK
725C 730C2 D350E II D400E II 725C2 730 EJECTOR 740C 740B 740 GC 730C 745C 725 740 735C 735B 745 730 735 OEM 735
WHEELED EXCAVATOR
M330D W330B W345C MH W345B II
ENGINE - INDUSTRIAL
CG170-16 3512B 3406B 3406C 3516B LD700E 3561B
INDUSTRIAL ENGINE
C32 C27 C18 3126B 3456 C9.3 3176C 3176B C175-16 3412 3406 3512 3516 C-12 3508B C-15 C-10 C-16 3508 3516B 3516C 3406E 3406B 3406C 3408E 3408B 3408C C7 C9 3512B 3512C C32B 3196 3412E 3412C CG137-08 C-9 C11 C13 C15
WHEEL SCRAPER
657G 657E
QUARRY TRUCK
775D 775B 771D 771C 772G 770G
GAS ENGINE
G3512H G3512E G3512B G3520B CG137-08 CG137-12 G3412 G3408C G3408B G3516E G3408 G3406 G3516C G3512 G3516 G3508
TRACTOR
772B 776D 776C 768C
BULLDOZER
9SU 6SU 9U 6A 6S
PUMPER
SBF214
UNDERGROUND ART TRUCK
AD22 AE40 AE40 II AD45B AD55B AD60 AD55 AD63 AD30 AD45 AD40
SHOVEL LOGGER
345C
POWER MODULE
XQ2280 XQC1200 C32 C18 3516C XQC1600 XQG400 PM3516 PM3412 TR43-C18L PMG3516
LOAD HAUL DUMP
R1600G R1600H R1700G R3000H R1700 II R2900G R1600 R2900
OFF HIGHWAY TRUCK
777G 789D 796 AC 794 AC 3508B 772 770 793D 798 AC 785D 793 798
OEM SOLUTIONS
TR35E44-C9.3BL
WINCH
56H 59N 59L 58L
MOTOR GRADER
120M 140M 16M 14M 14H 24H 12M 24M 160M 16H NA
HYDRAULIC SHOVEL
6040 6030 6040 FS
TRACK-TYPE TRACTOR
D6R III D6G2 LGP D6H II D8 GC D6R II D7R SERIES D4H D6R D6T D6H D7E D10N D10R D10T D11N D11R D11T D7R XR D6H XR D6GC D7R LGP D6R XL D8GC D7G2 D7R D7G D8T D8R D8N D6R STD D9T D9R D8R II D9N D7R II
MARINE AUXILIARY
C32 3512 3508 3516C 3516B 3512C 3512B 3508B 3508C
MARINE ENGINE
3196 C12 MARINE 3176C C30 C32 3412 3408 3516 3512 3508 C-12 C18 C12 C15 3508C 3508B 3408B 3408C 3406B 3406C 3406E 3516B 3516C 3512C C175-16 3512B 3412C 3412E 3412D
PIPELAYER
572R II 587T 578 PL83 PL87 583T 583R 589
MINING EXCAVATOR
5110B 5130 5130B
FRONT SHOVEL
385C 5080 5090B
PETROLEUM PACKAGE
TH48-E70 CX35-P800 3508 CX31-C18I TH35-C13T CX35-C18I TH31-C9P TH31-C9T CX31-C13I
MOBILE HYD POWER UNIT
330D L 385C 365C L 349D L 385C L 340D2 L 336D L TH43-C18 336D 345D 345C 330D 330C 349D2 345C L
POWER PACKAGE
C32
GENERATOR SET
DE1400 G3406 G3516 G3512 G3508 3508 3412C D1500 G3306 G3412 3412 C32 GEN SET CG137-12 3516 C18 C15 3512 C32 GENSET CG137-08 DE1500 C18 GEN SE D1250 DE1000S 3516C GEN G3516B G3516C D1000 G3516E G3516H 3508B C27 C32 DE1250S 3516B GEN D800 XQP1100 C175-20 C175-16 G3412C C18 I6 DE1250 G3520C G3520B G3520E G3520H 3512C 3512B 3408C C32B 3406C G3512E 3516C G3512H 3516B 3516C GEN SET 3516E
ENGINE
C175-16 C15 C18 G3412 G3408C 3508PETROL C13B 3512C G3516C 3516C 3516E C32B INDUSTRIAL G3406 G3408 G3412C 3512PETROL C32 INDUSTRIAL 3516PETROLEUM C27 INDUSTRIAL
LOCOMOTIVE ENGINE
3516 3512 C18 C175-16 3516C 3516B C175-20 C32 C27 3512E 3512C 3512B 3508 3508C 3508B
EJECTOR TRUCK
730C 740B D400E II 730C2 EJ 740 730
COLD PLANER
PR-1000C PM-565B PR-1000 PR-450C PM-465 PM-200 PM-201 PM-565
ENGINE - MACHINE
3516C 3408 C27 3306
GEN SET ENGINE
3406C 3406B 3408B 3408C 3608 3606 G3412C 3516B G3520B DE1100 3512B POWER SYS G3516C G3516B G3516 G3512 3508B 3456 3412 3412C C-12 3508 DE800S 3408 3512 3516
TRANSMISSION
TR35
RIPPER
6 9
ROTARY/TRACK DRILLS
MD6290 MD5125
OFF-HIGHWAY TRUCK
D10R
TRUCK
773G LRC 793F XQ 794 AC 793F CMD 775G 775F 772G OEM 793F OEM 775E 775D 789D 777C 777B 777D 777G 777F 775G OEM 770G OEM 769D 769C 770G 795F XQ 793D 793F 772G 69D 773E 773D 773G 797F 773F 773G OEM 785C 785D 773B 795F AC 772 770 777 775G LRC
POWERTRAIN
TR35E44-C9.3B
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced