Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsDowel Pins3F-3442: 49.00mm Long Steel Dowel Pin
HomeHardware, Seals, & ConsumablesHardwarePinsDowel Pins3F-3442: 49.00mm Long Steel Dowel Pin
3F-3442: 49.00mm Long Steel Dowel Pin

Cat® Dowel Pin

Brand: Cat

Product Images
3F-3442: 49.00mm Long Steel Dowel Pin
3F-3442: 49.00mm Long Steel Dowel Pin
3F-3442: 49.00mm Long Steel Dowel Pin
3F-3442: 49.00mm Long Steel Dowel Pin
3F-3442: 49.00mm Long Steel Dowel Pin

Cat® Dowel Pin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3F-3442

Units of Measure

USMetric
Material Description: Steel
Length (in): 1.93
Material: Carbon Steel,Low Alloy Steel
Pin Diameter (in): 0.62
Pin Diameter (mm): 15.7
Length (mm): 49.0
View More
Compatible Models for part number 3F-3442

UNDERGROUND ART TRUCK

AE40 AD45B AD55 AD30 AD45 AD40

POWER MODULE

TR43-C18L TR43 TR43-E44

LOAD HAUL DUMP

R2900 R3000H R2900G

SITE PREP TRACTOR

586C 2864C

OEM SOLUTIONS

3412C

WINCH

57H 56H 59N 59L 58L 56 59 58

MOTOR GRADER

120G 140G 16H 16G 130G 14H 14G 12G 24H 24M 160G 16H NA 14H NA

WHEEL SKIDDER

555D 535D 535C 545D 545C 525D 525C

TRACK-TYPE TRACTOR

D6H XL D6H XR D6T LGP D6R III D6GC D6H II D11 D7R LGP D8 GC D6T LGPPAT D6R XL D6R II D6T XW D6T XL D7R SERIES D8GC D6R D6T D6H D7R D7H D6 D8 D7 D8T D8R D8L D8N D8H D6R STD D9R D8R II D9L D9N D6T XL PAT D6T XW PAT D10N D11R D11T D7R II D6R LGP D7R XR

PIPELAYER

572R II 587T 587R 578 572R 583T 583R 589 PL83 PL87 PL72

FRONT SHOVEL

235C

EXCAVATOR

235 235B 235C 235D 245 245D 245B

WATER FORDING TRACTOR

D7R II

ENGINE - GENERATOR SET

3508B

RIPPER SCARIFIER

12G 140G 16G 130G

WHEEL TRACTOR

627 621 623 637E

GENERATOR SET

3508B

TRACK LOADER

983B 977D 977H

SOIL COMPACTOR

825 825H 825G 825K 825C 825G II

WHEEL DOZER

834 834G 834H 834B 834K 824H 824G 824C 824K 824 824G II

LANDFILL COMPACTOR

836 826 826G II 836H 836G 836K 826C 826G 826H 826K

WHEEL LOADER

988F II 986 980 982 988GC 980GC 986H 988 986K 995 994 993 980G II 988B 988G 988H 988F 988K 966H 980F II 980K HLG 950GC 950 GC 993K 980C 980F 980H 980G 980L 980K 980M 994F 994D 994K 994H 982M

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

CHALLENGER

55 70C 65 75 MTC735 MTC745 65C 65B 65E 65D 75D 75C MTC755 75E MT700 MTC765 85C 85E 85D 35 95E 45

TRANSMISSION

TR53

ARTICULATED TRUCK

D550B D44B D35HP D400E D400D D350E D350E II D400 D40D

RIPPER

10 7 6 9 8

INDUSTRIAL ENGINE

C9.3B

WHEEL FELLER BUNCHER

2570C 2570D 543 533 2470C HA770 TK370 573C 573D TK380 HA870 563C 563D 2670C 553C 2670D

POWERTRAIN

TR43E44-C13BL TR43M44-C13B

BULLDOZER

10SU 7SU 6SU 7S LGP 824S 8S 8U 9C 9U 9S 834U 834S 6 6A 6S 7A 7S 7U 10U 8A 825 9SU 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced