Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings3F-3727: 3.18mm Thick Retaining Ring
Home
Hardware, Seals, & ConsumablesHardwareRetaining/Snap Rings
3F-3727: 3.18mm Thick Retaining Ring
3F-3727: 3.18mm Thick Retaining Ring

Cat® 3.18mm Thick External Retaining Ring used in Torque Converter

Brand: Cat

Product Images
3F-3727: 3.18mm Thick Retaining Ring
3F-3727: 3.18mm Thick Retaining Ring

Cat® 3.18mm Thick External Retaining Ring used in Torque Converter

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
3F-37273F-3727
9M-20089M-2008
3J-19073J-1907
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3F-3727
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 3F-3727
Material Description: steel retaining ring
Notes: Free Diameter: 57.91, Radial Wall: 4.78, Lug Height: 0, Groove Width : 3.28, Groove Diameter: 58.93, SHAFT_DIA: 63.31
Material: Carbon Steel
Thickness (mm): 3.18
Cross Holes: No
View More
Compatible Models for part number 3F-3727

WHEEL TRACTOR

627G 627H 627E 627F 637K

GENERATOR SET

3508B

WHEEL TRACTOR-SCRAPER

627K 627 637 627K LRC 637K

HYDRAULIC CONTROL

163 153

TRACK LOADER

977H

WINCH

57H 56 55 56H

WHEEL LOADER

988 966R 930R 930T

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D6T LGP D7F D7G D7H D6R III D6G2 LGP D5 D8 D8T D8R D6GC D8N D6H II D6R STD D7R LGP D8 GC D6T LGPPAT D8R II D6T XL PAT D6T XW PAT D6G2 XL D6R XL D6R II D6T XW D6T XL D5C III D7R SERIES D8GC D5B D7R II D6C D6D D7G2 D6R D6T D6R LGP D7R XR D6E D6G D6H

RIPPER

7 6 5 4 8 977 951 955

MARINE ENGINE

D353E D353C D353D D375D D346 D348

PIPELAYER

583T 583R 572G 571G 572R II PL83 PL87 587T 587R PL72 578 572R 561D

WHEEL SCRAPER

627 637K 627G 627F 627B 627E 637

WATER FORDING TRACTOR

D7R II

BULLDOZER

6 5A 5S 7SU 6A 6S 7A 7S 7U 6SU 977A 7S LGP 8A 8U D8T 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert