Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsDowel Pins3F-6795: 11mm Long Chamfered End Steel Dowel Pin
HomeHardware, Seals, & ConsumablesHardwarePinsDowel Pins3F-6795: 11mm Long Chamfered End Steel Dowel Pin
3F-6795: 11mm Long Chamfered End Steel Dowel Pin

Solid Dowel Pin

Brand: Cat

Product Images
3F-6795: 11mm Long Chamfered End Steel Dowel Pin
3F-6795: 11mm Long Chamfered End Steel Dowel Pin
3F-6795: 11mm Long Chamfered End Steel Dowel Pin
3F-6795: 11mm Long Chamfered End Steel Dowel Pin
3F-6795: 11mm Long Chamfered End Steel Dowel Pin

Solid Dowel Pin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3F-6795
Material Description: steel - pins and dowels
Notes: Overall Length: 11, Pin Diameter: 4.605, End Type 1: Chamfer, End Type 2: Chamfer
Material: Carbon Steel
View More
Compatible Models for part number 3F-6795

TRUCK ENGINE

C7 C9 C-10 C-12 1673 3176 3126B 3126E 3306 1673B 1673C C-9 3176B C11 C13 3306C 3306B

REMAN ENGINE

3516B

MATERIAL HANDLER

MH3295

OFF HIGHWAY TRUCK

793D 775 773 785D 789 785 793 789G 789D

MOTOR GRADER

120G 120B 140B 140G 130G 140 14G 14E 12G 120 160G 12F 12E

WINCH

528 57H 56H 57 56 55 54

ROTARY CUTTER

RC20

WHEEL SKIDDER

518 528

TRACK-TYPE TRACTOR

D6D SR D6GC D4H D4D D4E D5B D5H D6C D6D D7G2 D6E D6H D7F D7G D7H D5 D9E D9G D9H D11N D11R D11T

MARINE ENGINE

D353E D353C D353D D379A D379B D330A D330B D330C D397D D364 D375D D349 D346 D348 D343 D337 D337F D326F 3306B D333C 3304 3306

PIPELAYER

561B 561D 561C 572F 572G 571G 571F 594H 594

MINING EXCAVATOR

5230B 5130 5230 5130B

FRONT SHOVEL

235C 385C

EXCAVATOR

E300 374F L 390D 390F 390D L 385C FS 385C L EL300 M325C 225 235 374F 215 385C 235B 235C 385C L MH 245 245D 245B 390F L

MOBILE HYD POWER UNIT

385C 390F 385C L

RIPPER SCARIFIER

12G 140G 130G

WHEEL TRACTOR

650B 651B 660B 615 627 641B 666B 657B 621R 621S 615C 627B 627E

HYDRAULIC CONTROL

193B 50 191 181 163 161 143 183B 153 151 141 140

ENGINE

3512B 3516E C32B INDUSTRIAL C27 INDUSTRIAL

VEHICULAR ENGINE

3516 3512 D346 D348 D349

TRACK LOADER

973 983 983B 941 951C 951B 977H 941B 977K 977L 955H 955K 955L

PETROLEUM ENGINE

C13 C11 C9 C7

SOIL COMPACTOR

815 815B

WATER DELIVERY SYSTEM

CAT WDS

WHEEL DOZER

814B 814 854G

LANDFILL COMPACTOR

816 816B

WHEEL LOADER

972G 994 992 920 930 966D 966C 966F 966E 966R 950 930R 930T 980B 992B 992G 994F 994D 994H

GEN SET ENGINE

3306B 3306 3304 D379B

ENGINE - MACHINE

C27 3306

CHALLENGER

65 65B

ARTICULATED TRUCK

D30C D35C D300B D250B D25C D350C

RIPPER

977 951 955 11 7 6 5 4

INDUSTRIAL ENGINE

C32 C27 D342 D343 D348 D349 D346 3126B C7 C9 3306B C32B 3304 3306 3176C 3176B D320A D333C 3196 C-12 C-10 3508 D353C D353E D353D C-9 C11 C13 D330C D379 D379B

QUARRY TRUCK

777E

WHEEL SCRAPER

627 621E 637E 637B 637D 639D 627B 627E 615C 637

TRUCK

785 789 793 797 773G LRC 793D 793B 793C 793F 785G 773G 773G OEM 785C 785D 797B 785B 775G 789C 789D 777C 777B 789B 777D 775G OEM 773 777 775G LRC

SPRAY AR

CAT WDS

TRACTOR

776D 776C 776B 784C 784B

GAS ENGINE

G333C G379A G3304 G3306 G343 G353D G379

BULLDOZER

7SU 6SU 11SU 5A 5S 6A 6S 11U 7A 7S 7U 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced