Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates3F-8526: Cylinder Head Cover Washer
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates3F-8526: Cylinder Head Cover Washer
3F-8526: Cylinder Head Cover Washer

Cat® Cylinder Head Cover Washer Used In Engine

Brand: Cat

Product Images
3F-8526: Cylinder Head Cover Washer
3F-8526: Cylinder Head Cover Washer
3F-8526: Cylinder Head Cover Washer
3F-8526: Cylinder Head Cover Washer
3F-8526: Cylinder Head Cover Washer

Cat® Cylinder Head Cover Washer Used In Engine

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3F-8526

Units of Measure

USMetric
Inner Diameter (in): 0.78
Inner Diameter (mm): 18.86
Material: Aluminum Casting,Carbon Steel,Alloy Aluminum
Outer Diameter (in): 1.5
Outer Diameter (mm): 38.1
Thickness (in): 0.47
Thickness (mm): 11.94
View More
Compatible Models for part number 3F-8526

TRACK-TYPE TRACTOR

D8K D8H

MARINE ENGINE

D342C D375D D397D D342 D364

RIPPER

8D

PIPELAYER

583K 583H

HYDRAULIC CONTROL

183B

INDUSTRIAL ENGINE

D342 D342C

GAS ENGINE

G342C

BULLDOZER

8S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced