Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals7N-9352: 2.16mm Thick Cylinder Head Valve Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals7N-9352: 2.16mm Thick Cylinder Head Valve Gasket
7N-9352: 2.16mm Thick Cylinder Head Valve Gasket

Gasket

Brand: Cat

Product Images
7N-9352: 2.16mm Thick Cylinder Head Valve Gasket
7N-9352: 2.16mm Thick Cylinder Head Valve Gasket
7N-9352: 2.16mm Thick Cylinder Head Valve Gasket
7N-9352: 2.16mm Thick Cylinder Head Valve Gasket
7N-9352: 2.16mm Thick Cylinder Head Valve Gasket

Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7N-9352
Material: Mixed: Metal-Nonmetal Gasket Gasket,Rubber & Cork, Rubber & Fiber Gasket
Overall Width (mm): 245.0
Overall Length (mm): 645.0
View More
Compatible Models for part number 7N-9352

GAS ENGINE

G342C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced