Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGrader Cutting Edges & End BitsGrader Cutting Edges3G-2165: Motor Grader Cutting Edge
HomeGround Engaging ToolsGrader Cutting Edges & End BitsGrader Cutting Edges3G-2165: Motor Grader Cutting Edge
3G-2165: Motor Grader Cutting Edge

Cat® 19 mm Curved Grader Cutting Edge

Brand: Cat

Product Images
3G-2165: Motor Grader Cutting Edge
3G-2165: Motor Grader Cutting Edge
3G-2165: Motor Grader Cutting Edge
3G-2165: Motor Grader Cutting Edge
3G-2165: Motor Grader Cutting Edge

Cat® 19 mm Curved Grader Cutting Edge

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3G-2165

Units of Measure

USMetric
Material: Through Hardened (DH2),Boron Steel
Wear or Durability: Standard
Thickness (in): 0.748
Overall Length (in): 23.906
End Hole Spacing (mm): 76.2
Hole Quantity: 4
Edge Shape: Curved
Hole Size: 3/4-in Plow Bolt (21 Mm Square)
Thickness (mm): 19.0
Serration: Not Serrated
Width (mm): 203.2
Hole Spacing (in): 12.0
Edge Type: Continuous
Hole Spacing (mm): 304.8
End Hole Spacing (in): 3.0
Overall Length (mm): 607.2
Machine: Motor Grader
Width (in): 8.0
View More
Compatible Models for part number 3G-2165

MOTOR GRADER

140M 3 AWD 14L 140H NA 16M 18M3 12M 150 16M3 12M 3 AWD 163H 160M 3 AWD 140M 3 140M 2 12H ES 140H ES 140 160 12M 3 12M 2 143H 120 160H NA 140M 160K 120M 160H 163H NA 140H 160H ES 160M 2 160M 3 120M 2 160M 16G

RIPPER SCARIFIER

16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced