Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings3G-2581: Sleeve Bearing (Bushing)
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings3G-2581: Sleeve Bearing (Bushing)
3G-2581: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
3G-2581: Sleeve Bearing (Bushing)
3G-2581: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3G-2581

Units of Measure

USMetric
Internal Groove: NO GREASE HOLE IN BEARING
Inside Diameter (mm): 45.0
Inside Diameter (in): 1.76
Outside Diameter (mm): 54.0
Outside Diameter (in): 2.13
Overall Length (mm): 39.0
Overall Length (in): 1.53
Type: Straight Sleeve
Material: Plastic,COMPOSITE SELF LUBRICATED,Bearing Composite
Approximate Outside Diameter (mm): 54.0
Cross Holes: No
Approximate Overall Length (mm): 39.0
External Groove: No
Approximate Inside Diameter (mm): 45.0
View More
Compatible Models for part number 3G-2581

MOTOR GRADER

140M 3 AWD 14L 12H NA 140H NA 12H 12G 12M 150 12K 130G 12M 3 AWD 140K 2 163H 160M 3 AWD 140M 3 140M 2 12H ES 140H ES 140 160 12M 3 12M 2 143H 14 160H NA 140M 160K 120M 140K 160H 163H NA 120K 140H 140G 160H ES 160M 2 160M 3 120M 2 160M

RIPPER SCARIFIER

130G 140G 12G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced