Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts3G-5022: 4 1/2''-12 Hex Lock Nut
Home
Hardware, Seals, & ConsumablesHardwareFastenersNuts
3G-5022: 4 1/2''-12 Hex Lock Nut
3G-5022: 4 1/2''-12 Hex Lock Nut

Cat® Nylon Insert Locknut for tilt cylinder provides secure fastening and resistance to loosening

Brand: Cat

Product Images
3G-5022: 4 1/2''-12 Hex Lock Nut
3G-5022: 4 1/2''-12 Hex Lock Nut
3G-5022: 4 1/2''-12 Hex Lock Nut
3G-5022: 4 1/2''-12 Hex Lock Nut
3G-5022: 4 1/2''-12 Hex Lock Nut

Cat® Nylon Insert Locknut for tilt cylinder provides secure fastening and resistance to loosening

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3G-5022
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 3G-5022

Units of Measure

USMetric
Thickness (mm): 106.0
Lock Mechanism: Nylon Insert
Thickness (in): 4.173
Height (in): 4.17
Nut Type: Hex
Drive (in): 6.5
Thread Size (in - TPI) (in): 9/2-12
Material: STEEL,Nylon, 6, 6/12, 6/6 Plastic,Polyamide Plastic,Microalloy Steel,Carbon Steel,Alloy Zinc,Low Alloy Steel
Material Description: STEEL
Coating: Zinc Phosphate + Oil
Hand of Thread: RH
Thread Size (in): 0.177
Thread Size (mm): 4.500
Hole Thread Pitch: 12.0
Thread Size (dia x pitch) (mm): 4.500x12
Drive (mm): 165.1
View More
Compatible Models for part number 3G-5022

MINING EXCAVATOR

5110B

LOAD HAUL DUMP

R2900G R1700G R3000H R2900 R1700 II

EXCAVATOR

245 245D 245B

TELEHANDLER

TH336C

WHEEL LOADER

993K 988K XE 990 II 988K 994F 994D 988 994H 988 XE 990K 994 990H 992K 990 993 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert