Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips3G-6884: Single Tube P-Clip
Home
Hardware, Seals, & ConsumablesHardwareClampsClamps & Clips
3G-6884: Single Tube P-Clip
3G-6884: Single Tube P-Clip

Clip

Brand: Cat

Product Images
3G-6884: Single Tube P-Clip
3G-6884: Single Tube P-Clip
3G-6884: Single Tube P-Clip
3G-6884: Single Tube P-Clip
3G-6884: Single Tube P-Clip

Clip

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3G-6884
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 3G-6884
Material Description: steel clip
Width (mm): 25
Notes: Tube or Hose OD: 45, Bolt Hole Size: 11.11, Bolt to Tube CL : 52, Mating Part Number: 3G6883, Weld Nut As: 0
Hose Clamp Type: TOP
Material: Carbon Steel
Coating: Electroplated Zinc (96 h Salt Spray)
Thickness (mm): 2.5
View More
Compatible Models for part number 3G-6884

TRUCK ENGINE

C7 C9

WHEEL TRACTOR-SCRAPER

627K 627 637 627K LRC 637K 623K LRC 623K 621K

LOAD HAUL DUMP

R2900 XE R1700

MATERIAL HANDLER

M325D MH MH3032 MH3040 M325D L MH MH3050

OFF HIGHWAY TRUCK

772 770 775 773 793F 796 AC 794 AC 785 793 798

MOTOR GRADER

18M3 24 14M3 16 14 18 16M3

ROTARY CUTTER

RC20

TRACK SKIDDER

527

TRACK-TYPE TRACTOR

D8 D8R D9T D8R II D5N D6N

EXCAVATOR

229 225 M325D MH 225B MH3040 225D M325D L MH

WHEEL TRACTOR

631G 637G 637K

GENERATOR SET

G3520 G3520K

ENGINE

G3520

TRACK LOADER

963 973 963B 953B 943 953

SOIL COMPACTOR

815B

BACKHOE LOADER

416 426 428 438 436

EJECTOR TRUCK

740 730C2 EJ 730C

WHEEL DOZER

814B

LANDFILL COMPACTOR

816B

WHEEL LOADER

986 988GC 986K 995 966D 966E 994K 994H

ARTICULATED TRUCK

730C2 740C 740 GC 730C D250E II D300E 745C 735C 745 730 735 D300E II

RIPPER

953B 963 953 943

WHEELED EXCAVATOR

M325C MH MH3040 M330D

WHEEL SCRAPER

637K 637E 637G 631G 631E

QUARRY TRUCK

772G 777E 770G

TRUCK

785 775G 772G OEM 770G 793F 777C 777D 772G 793F XQ 785G 773G 770G OEM 797B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert