Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings3H-0442: 3.68mm Inner Diameter Seal O Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings3H-0442: 3.68mm Inner Diameter Seal O Ring
3H-0442: 3.68mm Inner Diameter Seal O Ring

O-ring

Brand: Cat

Product Images
3H-0442: 3.68mm Inner Diameter Seal O Ring
3H-0442: 3.68mm Inner Diameter Seal O Ring
3H-0442: 3.68mm Inner Diameter Seal O Ring
3H-0442: 3.68mm Inner Diameter Seal O Ring
3H-0442: 3.68mm Inner Diameter Seal O Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3H-0442

Units of Measure

USMetric
Cross Section Diameter (mm): 1.78
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Cross Section Diameter (in): 0.07
Inside Diameter (mm): 3.68
Inside Diameter (in): 0.145
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
Dash Size: 007
View More
Compatible Models for part number 3H-0442

GENERATOR

SR4B SR4

TRUCK ENGINE

1673C 3406C 3406B 3306C 3306B 3306 3208

INTEGRATED TOOLCARRIER

IT62H IT38H IT28B IT18B

WHEEL TRACTOR-SCRAPER

627 623 621 637 627K LRC 632 631 623K LRC 631K 623K 621K 627K 637K 657 651

TRACK SKIDDER

527 517

WHEEL SKIDDER

535C 535B 545C 525C 525B 525 518 515 528 545

HARVESTER HEAD

SAT323 SAT322 SAT322T SAT318 SAT223 SAT323T SAT318TSC SAT323TSC SAT322TSC SAT318T

WATER FORDING TRACTOR

D7R II

EXCAVATOR

349D L 336D 324D 336E 336F 320D2 336D2 L 335F 323F 374F L 323D 349E L 330D2 325C L 225B 225D 322C 323D LN 324E LN 352F XE VG 321C 330D FM 345C 345D 349F L 385C L 325D L EL300 352F-VG 320D LRR 326F L 336D L 374D L 323F OEM 336F L XE 323E LN 330C FM 326F 349D 324D L 336E L 325C 349E 325D 320E RR 325F 352F 340F 329D LN 231D 336F LN XE 320E LRR 323F LN M325D MH 324E L 336F L 374F 345C L 323D SA 320D RR 323D S 323D L 330D2 L 326D2 L E240 EL240 345D L 336F LNXE 320C 320D 320E 235B 365C L 323E L 336F LN 329E LN 323E SA 320E LN E180 330F 330C 330D 245B 390F L 323F L M325D L MH 365C 336E LN 336E LH 349F LXE 323F SA 320D LN E300 EL180 390D 390F 320D L 336E LNH 390D L 336D LN 325C FM 340F L UHD 349E L VG 320E L 325D FM 349D2 323D2 L 330C L 336D2 320F L 320D FM 330F LN 330D L 229 225 330D MH 328D LCR 329D L 324D FM 340F L LRE 349D2 L 325F LCR 235 330D LN 318C 329E L 345D L VG 215 329D 330F L 329F L 335F LCR 330C LN 325D MH 321D LCR 245 329D2 L 322C FM 320D2 L 324D LN 345C MH 326F LN

SHOVEL

6040

WHEEL TRACTOR

633E II 651E 631K 615C II 631E 666B 621K OEM 613 627 637 623H 623E 623F 657E 657B 621E 621F 621H 627B 627H 627E 627F 613B 637D 613C 637E 637K

HEX BASED SPL SOLUTION

330F OEM 352F OEM

HYDRAULIC CONTROL

163 143 153 141 140

TRACK LOADER

963 973 941 953 973D 973K 951C 963D 951B 963K 977D 941B 977K 977L 955C 955K 955L

SOIL COMPACTOR

815 825C

BACKHOE LOADER

442D 430D 424D 446D 420D 432D

WHEEL DOZER

834 834G 834H 834K 824C 814

LANDFILL COMPACTOR

836 836H 836G 836K 816 826C 826G

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

982XE 972H 972K 988 XE 972M 972L 966 XE 988GC 950B 950E 962H 986H 950H 950K 962L 986K 962K 950M 950L 962M 980XE 988G 988H 988K 966D 966C 966F 966E G936 966H 930G 966L 930H 966K 966M 930R 930T 950GC 936E 936F 962G II 926E 938H 962 966 972 966 GC 972 XE 986 966XE 980 982 950G II 980GC 988 994 916 920 980G II 988K XE 926 924 930 936 938 950 982 XE 980F II 980 XE 962M Z 980K HLG 950M Z 950B/950E 966K XE 950 GC 972M XE 966M XE 980B 980C 980F 980H 980L 980K 972XE 980M 994F 994D 994H 982M

SOIL STABILIZER

SS-250

ARTICULATED TRUCK

725C D30C D35C D250B D25C D350C D300B 725C2 D400D 730C 725 D40D 730

WHEELED EXCAVATOR

M330D M325C MH W345C MH

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

3304 3306 3412 D398 D379 3406B 3406C D342 D343 D348 D346 D398B 3306B D333C 3160 D342C D330C D379B

WHEEL SCRAPER

621E 621F 623F 623E 637K 637B 637D 639D 627B 627E 627 637

LOGGER

227

TRACTOR

784C 784B 776

BULLDOZER

824S 6 825 8SU 7SU 6SU 8S 8U 9C 9U 9S 10C 5A 5S 6A 6S 7A 10S 7S 7U 10U 8A 4A

PUMPER

HT400

SHOVEL LOGGER

345C

LOAD HAUL DUMP

R1700 R2900 XE R1700 XE

OFF HIGHWAY TRUCK

789G 789D 796 AC 794 AC 793F 798 AC 785D 789 785 793 798

MATERIAL HANDLER

M325D MH MH3295 M325D L MH

MOTOR GRADER

120G 120B 120M 140B 140M 140G 130G 16M 16G 14M 140 14G 14E 12G 12M 24M 120 12F 160M

WINCH

528 57H 56H 55 59 58

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6040

TRACK-TYPE TRACTOR

D6R III D6H II D10 D11 D9 GC D6R II D7R SERIES D4D D4E D5B D5N D5H D6C D6D D6T D6N D6H D7E D9 D5 D8 D6T LGP D6T LGPPAT D6T XW D6T XL D7F D7G D7H D8T D8R D8L D10T2 D8N D9T D9R D8R II D9L D6T XL PAT D6T XW PAT D7R II D7E LGP

MARINE ENGINE

3208 3304 3306 D330C 3406B 3406C D333C

PIPELAYER

587T 578 561D 561C PL83 PL87 583T 572F 572G 571G 571F

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5230B 5110B 5230

VIBRATORY COMPACTOR

CS-553 CS-551 CB-614 CP-553

TECHNOLOGY

AUTOGUIDNC

MOBILE HYD POWER UNIT

329D L 323F OEM 390F 349D L 336FMHPU 329E 336D L 349E L HVG 325D 336F 336D 336E 345D 345C 336E HVG 330D 330C 349D2 345C L

RIPPER SCARIFIER

140G 130G 12G 16G

GENERATOR SET

3512B 3406C

RECLAIMER MIXER

RM-350B RM-350

EJECTOR TRUCK

730C 730C2 EJ 730

COLD PLANER

PR-1000C PR-1000 PM-465

FOREST PRODUCTS

FB221

ROAD RECLAIMER

RR-250 RM-350B

ENGINE - MACHINE

3208

CHALLENGER

55 35 45

GEN SET ENGINE

3406C 3406B 3304B 3306 3304 3208

RIPPER

977 963 953 951 955 943 7 6 5 4 9 8 10

TRUCK

794 AC 793F CMD 793F OEM 789C 789D 789B 785 789 793D 793F 785G 797F 785C 785D 785B 795F AC 777

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced