Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws3H-1097: 1/2''-20 x 5 1/2'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws3H-1097: 1/2''-20 x 5 1/2'' Hex Head Bolt
3H-1097: 1/2''-20 x 5 1/2'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
3H-1097: 1/2''-20 x 5 1/2'' Hex Head Bolt
3H-1097: 1/2''-20 x 5 1/2'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3H-1097

Units of Measure

USMetric
Bolt Length (in): 5.5
Bolt Length (mm): 139.7
Bolt Type: Hex Head
Grip Length (in): 4.25
Grip Length (mm): 107.95
Material: Steel,Carbon Steel,Alloy Zinc
Hand of Thread: RH
Thread Size (in): 0.02
Coating: Zinc Phosphate + Oil
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.500
Locking Feature: None
Thread Size (dia x pitch) (mm): 1/2x20
View More
Compatible Models for part number 3H-1097

ARTICULATED TRUCK

D35C D25C D30C D250B D350C D300B

MARINE ENGINE

D353E D346 D348 D353C D353D

CABLE CONTROL

118 119

MOTOR GRADER

12E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced