Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws3J-5981: 1''-14 x 8 1/2'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws3J-5981: 1''-14 x 8 1/2'' Hex Head Bolt
3J-5981: 1''-14 x 8 1/2'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
3J-5981: 1''-14 x 8 1/2'' Hex Head Bolt
3J-5981: 1''-14 x 8 1/2'' Hex Head Bolt
3J-5981: 1''-14 x 8 1/2'' Hex Head Bolt
3J-5981: 1''-14 x 8 1/2'' Hex Head Bolt
3J-5981: 1''-14 x 8 1/2'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3J-5981

Units of Measure

USMetric
Bolt Length (in): 8.5
Bolt Length (mm): 215.9
Bolt Type: Hex Head
Grip Length (in): 6.0
Grip Length (mm): 152.4
Material: Steel,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.039
Coating: Zinc Phosphate + Oil
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 1.000
Locking Feature: None
Thread Size (dia x pitch) (mm): 1.000x14
View More
Compatible Models for part number 3J-5981

TRACK-TYPE TRACTOR

D9G

GENERATOR

SR4

GEN SET ENGINE

3516

MARINE ENGINE

3616

PIPELAYER

594

INDUSTRIAL ENGINE

3516

WHEEL SCRAPER

613 613B

LOAD HAUL DUMP

R1300G II R1300 R1300G

BACKHOE

D4

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced