Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws3K-3379: 9/16''-12 x 1'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws3K-3379: 9/16''-12 x 1'' Hex Head Bolt
3K-3379: 9/16''-12 x 1'' Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
3K-3379: 9/16''-12 x 1'' Hex Head Bolt
3K-3379: 9/16''-12 x 1'' Hex Head Bolt
3K-3379: 9/16''-12 x 1'' Hex Head Bolt
3K-3379: 9/16''-12 x 1'' Hex Head Bolt
3K-3379: 9/16''-12 x 1'' Hex Head Bolt

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3K-3379

Units of Measure

USMetric
Bolt Length (in): 1
Bolt Length (mm): 25.4
Bolt Type: Hex Head
Grip Length (in): 0.209
Grip Length (mm): 5.3
Material: STEEL,Carbon Steel,Alloy Zinc
Hand of Thread: RH
Thread Size (in): 0.022
Coating: Zinc Phosphate + Oil
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.5625
Locking Feature: None
Thread Size (dia x pitch) (mm): 9/16x12
View More
Compatible Models for part number 3K-3379

BACKHOE LOADER

416 438 436 424D 426 428 436C 420D 442D 430D 432D 416C 426B 428D 438C 416D 426C 436B 438D 428B 416B 428C 438B

VIBRATORY COMPACTOR

CS-533 CS-531 CS-573 CP-563 CS-563 CS-563C CP-533C CS-573C CP-563C CS-583 CS-583C CS-533C CS-531C CP-533

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced