Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws3K-6168: No. 10 (.190)''-32 x 5/8'' Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws3K-6168: No. 10 (.190)''-32 x 5/8'' Hex Socket Head Bolt
3K-6168: No. 10 (.190)''-32 x 5/8'' Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Product Images
3K-6168: No. 10 (.190)''-32 x 5/8'' Hex Socket Head Bolt
3K-6168: No. 10 (.190)''-32 x 5/8'' Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3K-6168

Units of Measure

USMetric
Bolt Length (in): 0.625
Grip Length (in): 0.063
Material: STEEL,Alloy Steel
Hand of Thread: RH
Thread Size (dia x pitch) (mm): No. 10 (.190)x32
Bolt Type: Socket Head
Thread Size (in): 0
Class or Grade: Astm A574 (180 Ksi)
Thread Size (mm): No. 10 (.190)
Grip Length (mm): 1.59
Bolt Length (mm): 15.88
View More
Compatible Models for part number 3K-6168

GENERATOR

SR4 WEG

TRUCK ENGINE

3126

POWER MODULE

XQG135

TRACK-TYPE TRACTOR

D7R SERIES D7R II

ASPHALT PAVER

AP-800 AP-1000 AP-800C AP-800B BG-230 AP-1050 AP-1200

MARINE ENGINE

3516 3116 3512 3508 3196 C-12 C18 3126B D379A D379B C15 D399 3208 D342C D330C 3306B 3176C 3176B D333C 3408B 3412C 3304 3412E 3306 3412D 3304B 3412 3406B 3406E C7 3408 3406 D398A D398B 3126 D342 D343

MARINE AUXILIARY

3516B

EXCAVATOR

320D2 FM 320D M325C 320D FM 538

VIBRATORY COMPACTOR

CS-431C CS-323C CS-34 CS-553 CS-551 CS-433C CP-34 CS-563 CP-433C CP-563 CP-323C CP-553 CB-614 CS-563C CP-563C

GENERATOR SET

G3516H 3508C 3516 C18 3306B 3512 3512B 3408C 3412C 3406C G3306

HYDRAULIC CONTROL

48

ENGINE

C27 INDUSTRIAL 3508PETROL 3512PETROL

VEHICULAR ENGINE

3516 3512

PETROLEUM ENGINE

3516 3512

SOIL COMPACTOR

CP5 CS5

WHEEL DOZER

834B

PETROLEUM GEN SET

G3306B

WHEEL LOADER

988B 992C

ENGINE - MACHINE

3116 3114 3408 3208

GEN SET ENGINE

3406C 3306 3304 3406B D379B 3145 3412 3208 3408B 3408C 3608 3606 3160 3412C 3150 D398B 3508 3304B D399 3616 3406 3408 3116 3512 3114 3516 3306B

ENGINE - INDUSTRIAL

3406B

PNEUMATIC COMPACTOR

CW-14 PS-360C PS-150C

INDUSTRIAL ENGINE

3304 3306 3412 D333C 3406C D342 D343 3126 D398B 3406 3116 3512 3114 3412C 3516 3408B 3408C 3512B 3508 D398 D399 3160 D342C D330C C32B D379 D379B

TRUCK

785 789

GAS ENGINE

G333C G3306B G342C G3304B G3304 G3306 G343 G3412 G3408 G3406

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced