Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsCouplings3L-9762: Straight Reusable 37° JIC Coupling
HomeHoses & TubesAdapters, Couplings, & FittingsCouplings3L-9762: Straight Reusable 37° JIC Coupling
3L-9762: Straight Reusable 37° JIC Coupling

Cat® Straight Reusable Coupling For Engine

Brand: Cat

Product Images
3L-9762: Straight Reusable 37° JIC Coupling
3L-9762: Straight Reusable 37° JIC Coupling

Cat® Straight Reusable Coupling For Engine

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3L-9762

Units of Measure

USMetric
Connector: Reusable
Material: STEEL,Medium Pressure Hose,Low Pressure Hose
Coating: Zinc Plated
Shape: Straight
Connector Type: -20 JIC FEMALE SWIVEL
Thread Size (in): 1 5/8-12
Length (mm): 90.0
Length (in): 3.54
Cut-Off Factor (mm): 56.0
Cut-Off Factor (in): 2.2
Recommended Hose Size (mm): 28.6
Recommended Hose Size (in): 1.13
Compatible With: SAE 100R5, J1402
Hex Size (mm): 51.0
Hex Size (in): 2.01
Description: Reusable Coupling 18BRK-R
Applications: Reusable Coupling for use with hydraulic hose. For additional information contact your CAT local dealer
View More
Compatible Models for part number 3L-9762

INDUSTRIAL ENGINE

C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced