Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesTemperature Switches3N-7442: 60.55mm Long Temperature Switch
HomeElectrical & ElectronicsSensors & SwitchesTemperature Switches3N-7442: 60.55mm Long Temperature Switch
3N-7442: 60.55mm Long Temperature Switch

Cat® 60.55mm Long Water Temperature Switch

Brand: Cat

fallback-image
3N-7442: 60.55mm Long Temperature Switch

Cat® 60.55mm Long Water Temperature Switch

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3N-7442

Units of Measure

USMetric
Hex Size (in): 0.87
Hex Size (mm): 22.2
Overall Length (in): 2.38
Overall Length (mm): 60.55
Thread: 1/2-14 NPTF
Weight (kg): 0.06
Weight (lb): 0.13
View More
Compatible Models for part number 3N-7442

ENGINE - MACHINE

3408

GENERATOR

SR4

GEN SET ENGINE

3406C 3306 3208 3408B 3304 3408C 3406B 3408 3412C 3304B 3516 3306B

GENERATOR SET

3406C 3306B

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3304 3306 3512 D333C 3516 3406C 3408B 3408C

GAS ENGINE

G3512 G3516 G3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced