Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings3P-0653: 5.33 x 69.22mm 75A FKM O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings3P-0653: 5.33 x 69.22mm 75A FKM O-Ring
3P-0653: 5.33 x 69.22mm 75A FKM O-Ring

O-ring

Brand: Cat

Product Images
3P-0653: 5.33 x 69.22mm 75A FKM O-Ring
3P-0653: 5.33 x 69.22mm 75A FKM O-Ring
3P-0653: 5.33 x 69.22mm 75A FKM O-Ring
3P-0653: 5.33 x 69.22mm 75A FKM O-Ring
3P-0653: 5.33 x 69.22mm 75A FKM O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3P-0653

Units of Measure

USMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 69.22
Inside Diameter (in): 2.725
Material: FKM - Fluoroelastomer,FKM (75),FKM,Fluoroelastomer (FKM) Rubber
Polymer: Fkm (fluorocarbon)
Material Hardness: 75a
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
Dash Size: 335
View More
Compatible Models for part number 3P-0653

PUMPER

SPF343C SPF743

GENERATOR

SR4 SR5 SR4B SR4BHV

UNDERGROUND ART TRUCK

AD22 AE40 AD45B AD55 AE40 II AD45 AD40

POWER MODULE

XQC1200 XQC1600 PMG3516

TRANSMISSION-ONHIGHWAY

CX31

OFF HIGHWAY TRUCK

793D 793F 785D 789 785 793 789G

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6060

POWER PACK

C18

TRACK-TYPE TRACTOR

D10 D9 GC D9 D10T2 D9T D9R D10R D10T

ROTARY DRILL

MD6540C MD6380

MARINE ENGINE

C18 MARINE 3196 C-12 C18 C12 D379A D379B C15 D399 3508C 3408B 3408C 3406B 3406C 3406E C12 MARINE D398A D398B 3516C 3516E 3512C 3512E 3306B 3176C 3176B 3304 3306 3304B C9 3408

MARINE AUXILIARY

3516C 3516B 3512C 3512B

UNDERGROUND ARTICULATED TRUCK

AD22

PETROLEUM PACKAGE

TH48-E80 CX31-C11I TH48-E70 CX31-C9I TH31-C9P TH31-C9I CX31-C13I CX31 TH35-E81 CX31-P600- TH35-C13I C18 TH31-E61 CX31-P600

GENERATOR SET

G3516 G3512 3516C GEN G3516C G3516E C9 G3520C G3520B C18 G3520E 3306B 3512C 3408C C18 MARINE GS 3456 3406C G3512E 3516C G3512H 3516C GEN SET 3516E

HYDRAULIC CONTROL

48

ENGINE

C15 C18 3512E C13B 3512C G3516C G3516J 3516C 3516E G3520J

PETROLEUM ENGINE

C15 C18 C9 2016 3516C 3512E 3512C 3512B

LOCOMOTIVE ENGINE

3516C 3512E 3512C 3512B C18

PETROLEUM TRANSMISSION

TH31-E61 TH35-E81 TH48-E80 CX31-P600-C18I CX31-P600

EJECTOR TRUCK

730C2 EJ 730C 730

WHEEL LOADER

995 994K

WIDE BODY TRUCK

707

CHALLENGER

MTC735 MTC745 MTC755 MTC765

ENGINE - MACHINE

3516C C4.4 3408

GEN SET ENGINE

3406C 3406B 3408B 3408C G3520B D398B 3304B 3306B 3306 3304 D379B D399 3408

TRANSMISSION

CX31 HT CX31 CX31-P300

ARTICULATED TRUCK

725C 730C2 725C2 730 EJECTOR 730C 725 730 735

ENGINE - INDUSTRIAL

3512B 3406B

INDUSTRIAL ENGINE

C18 3406E 3406C D398B 3408E 3408B 3408C C7 C9 3512E 3512C 3306B 3456 3304 3306 C9.3B 3176C 3176B 3412 D333C 3196 3412E 3412C C-12 C-15 C-10 C-16 D398 D399 C-9 C11 C13 C15 D330C D379 D379B

TRUCK

785 793D 793F 793F XQ 785G 785C 785D 793F CMD 793F OEM

GAS ENGINE

G398 G399 G3512H G3512E G379A G3304 G3520B G3520J G3508J G3508B G3516J G3516E G3516C G3516B G3516 G379

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced