Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageUndercarriage HardwareWashers3P-1104: Track Seal
HomeUndercarriageUndercarriage HardwareWashers3P-1104: Track Seal
3P-1104: Track Seal

Cat® Track Seal Washer Type, 50.04mm Outside Diameter

Brand: Cat

Product Images
3P-1104: Track Seal
3P-1104: Track Seal

Cat® Track Seal Washer Type, 50.04mm Outside Diameter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3P-1104

Units of Measure

USMetric
Outside Diameter (mm): 50.04
Seal Type: Washer
Material: Alloy Steel,Low Alloy Steel
Inside Diameter (mm): 44.81
Inside Diameter (in): 1.764
Shoe Type: Double Grouser, Trapezoidal
Outside Diameter (in): 1.97
View More
Compatible Models for part number 3P-1104

TRACK-TYPE TRACTOR

D6G SR D6D SR D6E SR D6G2 XL D6C D6D D6E D6F SR D6G D6H

UNDERCARRIAGE

OEMS

RIPPER

951 955 977 6 5 4 963

HYDRAULIC CONTROL

143 153 141 163 140

TRACK LOADER

963B 963C 955K 955L 963

BULLDOZER

6S 6A

WINCH

55

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced