Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHydraulicsOther Hydraulic Components3P-2001: 37 Degree to STOR 90 Degree Elbow Adaptor
Home
HydraulicsOther Hydraulic Components
3P-2001: 37 Degree to STOR 90 Degree Elbow Adaptor
3P-2001: 37 Degree to STOR 90 Degree Elbow Adaptor

Fluid Carrying 90° Elbow Adapter

Brand: Cat

Product Images
3P-2001: 37 Degree to STOR 90 Degree Elbow Adaptor
3P-2001: 37 Degree to STOR 90 Degree Elbow Adaptor
3P-2001: 37 Degree to STOR 90 Degree Elbow Adaptor
3P-2001: 37 Degree to STOR 90 Degree Elbow Adaptor
3P-2001: 37 Degree to STOR 90 Degree Elbow Adaptor

Fluid Carrying 90° Elbow Adapter

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
3P-20013P-2001
3K-03603K-0360
3J-73543J-7354
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3P-2001
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 3P-2001
Transmission and Hydraulic Oil Compatibile Seal: 3K-0360 (3/4-16)
Oil and Fuel Compatible Seal: 238-5080 (3/4-16)
Coolant and Urea Compatible Seal: 6V-6609 (3/4-16)
Material Description: Plated Steel
Material: Carbon Steel
View More
Compatible Models for part number 3P-2001

PUMPER

SPF343C SPF343

GENERATOR

SR4B

UNDERGROUND ART TRUCK

AD22 AE40 AD45B AD60 AD55 AD55B AD63 AD30 AD45 AD40

TRUCK ENGINE

C7 C9 C-9 3126 C13

POWER MODULE

OEM POWER PMG3516

LOAD HAUL DUMP

R1300G R1600G R1300G II R1600 R1300

ROTARY CUTTER

RC7

HYDRAULIC SHOVEL

6015 6015 FS

POWER PACK

C18

TRACK-TYPE TRACTOR

D6 D7 D6XE D6 XE D6T

ASPHALT PAVER

AP-800 AP-800B

MARINE ENGINE

C32 C32 MARINE C9

UNDERGROUND ARTICULATED TRUCK

AD22

EXCAVATOR

352F 225 349D L 349D2 L 235 349E L 345D L VG 215 349E L VG 345D 345D L 349F L 320B 349D2 352F-VG 320B L 245 349D 349E

VIBRATORY COMPACTOR

CS-553 CS-551 CP-553

PETROLEUM PACKAGE

TH48-E70 CX31-P600 CX31-C13I

MOBILE HYD POWER UNIT

345D 349D L 349E L HVG 349E 349D2

POWER PACKAGE

C7

WHEEL TRACTOR

657E

GENERATOR SET

XQ425 C13 XQ375 G3516 G3516B 3512 C32 C13 XQ350

ENGINE

C32 MARINE C9.3 C27 INDUSTRIAL C13B

TRACK LOADER

973K 973 943 953

PETROLEUM TRANSMISSION

TH48-E80

PETROLEUM ENGINE

C32 3512C C9 C7

COLD PLANER

PM312 PM313 PM310 PR-450C

WHEEL LOADER

980K HLG 980K 980M 982M

GEN SET ENGINE

POWER SYS G3516B

ENGINE - MACHINE

C4.4 C27

RIPPER

953 943

INDUSTRIAL ENGINE

C32 C9.3B C18 C13 C9.3

TRUCK

769C

WHEEL SCRAPER

651E

LOGGER

227

TRACTOR

768C

View More
Related parts
3K-0360
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
Check Price
238-5080
238-5080: 2.21 x 16.36mm 90A FKM O-Ring
Check Price
6V-6609
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert