Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsTransmission Plates3P-2856: Plate-Clutch Pressure
HomeDrivetrainTransmissions & ComponentsTransmission Plates3P-2856: Plate-Clutch Pressure
3P-2856: Plate-Clutch Pressure

Cat® Clutch Pressure Plate

Brand: Cat

Product Images
3P-2856: Plate-Clutch Pressure
3P-2856: Plate-Clutch Pressure
3P-2856: Plate-Clutch Pressure
3P-2856: Plate-Clutch Pressure
3P-2856: Plate-Clutch Pressure

Cat® Clutch Pressure Plate

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3P-2856

Units of Measure

USMetric
Outside Diameter (mm): 268.22
Inside Diameter (mm): 191.72
Thickness (mm): 15.88
Outside Diameter (in): 10.5598
Inside Diameter (in): 7.548
Thickness (in): 0.625
Material: Carbon Steel
View More
Compatible Models for part number 3P-2856

MOTOR GRADER

14H NA 16H NA 14H 14G 16H 16G

RIPPER SCARIFIER

16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced