Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals3P-3461: 0.8mm Thick Transmission Case Cover Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals3P-3461: 0.8mm Thick Transmission Case Cover Gasket
3P-3461: 0.8mm Thick Transmission Case Cover Gasket

Gasket

Brand: Cat

Product Images
3P-3461: 0.8mm Thick Transmission Case Cover Gasket
3P-3461: 0.8mm Thick Transmission Case Cover Gasket
3P-3461: 0.8mm Thick Transmission Case Cover Gasket
3P-3461: 0.8mm Thick Transmission Case Cover Gasket
3P-3461: 0.8mm Thick Transmission Case Cover Gasket

Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3P-3461
Material: Rubber & Cork, Rubber & Fiber Gasket
Overall Width (mm): 289.0
Overall Length (mm): 410.0
View More
Compatible Models for part number 3P-3461

UNDERGROUND ART TRUCK

AD30

WHEEL TRACTOR

615 611 613C II 615C 615C II 613C

WHEEL TRACTOR-SCRAPER

613G

TRACK LOADER

983B

SOIL COMPACTOR

825C 815B 815F

LOAD HAUL DUMP

R1300G R1700 II R1600G R1600H R1600 R1700G R1300

WHEEL DOZER

834B 814B 824C 814F

LANDFILL COMPACTOR

836 826C 816B 816F

WHEEL LOADER

966F II 960F 950B/950E 950B 950E 950F 995 994 936E 936F 988B 980C 992C 980F 936 966D 966C 966F 966E G936 994F 994D 970F 994K 994H 966R 950F II

TRACK-TYPE TRACTOR

D10 DEUCE 30/30 D11N

TRANSMISSION

TR53

ARTICULATED TRUCK

D550B D44B D400E D20D D250E D250D D250B D400D D25D D25C D350E D350D D350C D35HP D30C D30D D250E II D35C D300E D300D D350E II D400 D300B D40D D300E II

RIPPER

11 10

WHEEL SCRAPER

613C 611 615C

BULLDOZER

10C 11U 10S 10U 11SU 824S 825 834U 834S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced