Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareSprings3P-8042: Pressure Control Valve Spring
HomeHardware, Seals, & ConsumablesHardwareSprings3P-8042: Pressure Control Valve Spring
3P-8042: Pressure Control Valve Spring

Cat® 0.875 inch Diameter Pressure Control Valve Spring to regulate fluid pressure in a system by applying force to the valve mechanism

Brand: Cat

Product Images
3P-8042: Pressure Control Valve Spring
3P-8042: Pressure Control Valve Spring
3P-8042: Pressure Control Valve Spring
3P-8042: Pressure Control Valve Spring
3P-8042: Pressure Control Valve Spring

Cat® 0.875 inch Diameter Pressure Control Valve Spring to regulate fluid pressure in a system by applying force to the valve mechanism

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3P-8042
Material Description: Steel
Outside Diameter (OD) - A (in): 7/8
Notes: Solid Length: 4.5212, Free length: 10.9474, Assembled Length: 6.35, Load at Assembled Length: 17.799, Total Coils: 3, Spring Rate NMM: 3.87
Wire Diameter - C (in): 1.3716
Length - B (in): 7/16
Material: Alloy Steel
Coating: Phos/oil
Spring Type: Compression
View More
Compatible Models for part number 3P-8042

MOTOR GRADER

12G 14H NA 130G 120G 160G 140G 16H NA 14H 14G 16H 16G

RIPPER SCARIFIER

130G 140G 12G 16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced