Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainBrakes & ComponentsOther Brake Components3S-1262: 88.90mm Outer Diameter Round Steel Retainer
HomeDrivetrainBrakes & ComponentsOther Brake Components3S-1262: 88.90mm Outer Diameter Round Steel Retainer
3S-1262: 88.90mm Outer Diameter Round Steel Retainer

Cat® Hardened Round Steel Retainer of 13.80mm Inner Diameter used to Hold the Plate and Hub by Bolts in Parking Brake System

Brand: Cat

Product Images
3S-1262: 88.90mm Outer Diameter Round Steel Retainer
3S-1262: 88.90mm Outer Diameter Round Steel Retainer
3S-1262: 88.90mm Outer Diameter Round Steel Retainer
3S-1262: 88.90mm Outer Diameter Round Steel Retainer
3S-1262: 88.90mm Outer Diameter Round Steel Retainer

Cat® Hardened Round Steel Retainer of 13.80mm Inner Diameter used to Hold the Plate and Hub by Bolts in Parking Brake System

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3S-1262

Units of Measure

USMetric
Material: Steel,Boron Steel,Carbon Steel
Outside Diameter (mm): 88.9
Hole Size (mm): 13.8
Thickness (mm): 12.4
Fits Bolt Sizes (mm): M12 X 1.25
Outside Diameter (in): 3.5
Hole Size (in): 0.543
Thickness (in): 0.488
Fits Bolt Sizes (in): 1/2-20
View More
Compatible Models for part number 3S-1262

WHEEL TRACTOR

627G 627H 627E 627F 637G 637K

POWER MODULE

TR43-C18L

WHEEL TRACTOR-SCRAPER

627K 627 637 627K LRC 637K

HYDRAULIC CONTROL

183B

SOIL COMPACTOR

825C

WHEEL DOZER

834 844 834G 854G 834H 834B 834K 854K 854 844H 824C 844K

LANDFILL COMPACTOR

836H 836G 836K 826C 836

WHEEL LOADER

993K 980G II 988K XE 988B 988G 988H 988F 980B 988K 992D 972G 980C 992C 980H 980G 988 XE 992G 980K 992K 988F II 986 980 988GC 990 II 966G 986H 988 986K 990K 990H 990 993 992

TRACK-TYPE TRACTOR

D8K D8H D9G D9H

ARTICULATED TRUCK

D550B D44B

RIPPER

8D

PIPELAYER

583K 594H 594

TRUCK

769 769B

WHEEL SCRAPER

627 627G 627F 639D 627B 627E 637 637K 637E 637G 637B 637D

TRACTOR

768B

BULLDOZER

8S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced