Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings2H-2665: 62.87mm Inner Diameter O-Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings2H-2665: 62.87mm Inner Diameter O-Ring Seal
2H-2665: 62.87mm Inner Diameter O-Ring Seal

O-ring

Brand: Cat

Product Images
2H-2665: 62.87mm Inner Diameter O-Ring Seal
2H-2665: 62.87mm Inner Diameter O-Ring Seal
2H-2665: 62.87mm Inner Diameter O-Ring Seal
2H-2665: 62.87mm Inner Diameter O-Ring Seal
2H-2665: 62.87mm Inner Diameter O-Ring Seal

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2H-2665

Units of Measure

USMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 62.87
Inside Diameter (in): 2.475
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
Dash Size: 333
View More
Compatible Models for part number 2H-2665

GENERATOR

SR4

UNDERGROUND ART TRUCK

AE40 AD45B AD55B AD60 AD55 AD63 AD30 AE40 II AD45 AD40

TRUCK ENGINE

3406 3406C 3406B C15

POWER MODULE

TR43-C18L TR43 TR43-E44

WHEEL TRACTOR-SCRAPER

627 637 627K LRC 627K 637K

LOAD HAUL DUMP

R2900 R2900G

OFF HIGHWAY TRUCK

793D 793F 793

WINCH

59 58

OEM SOLUTIONS

3412C

MOTOR GRADER

24H 24M

TRACK-TYPE TRACTOR

D7E D8L D9T D9L D10T D11N D7E LGP

MARINE ENGINE

3516 3512 3508 D379A D379B D399 D342C C140 D349 D398A D398B D342 D343

PIPELAYER

583H

MINING EXCAVATOR

5230B 5130 5130B

ENGINE - GENERATOR SET

3508B

WHEEL TRACTOR

657G 627G 627H 627E 627F 637G 637K

VEHICULAR ENGINE

3516 3512 D349

TRACK LOADER

977D 977H 977K 955C 955H

LOCOMOTIVE ENGINE

3508C

SOIL COMPACTOR

825 825H 825G 825K 825C 825B 825G II

COLD PLANER

PM-565 PM-565B

WHEEL DOZER

834 824B 844 834G 834H 834B 834K 854 824H 824G 824C 824K 824 854G 854K 824G II 844H 844K

LANDFILL COMPACTOR

836 826 826G II 836H 836G 836K 826C 826B 826G 826H 826K

WHEEL LOADER

982XE 972G 988 XE 988F II 986 980 982 988GC 980GC 986H 988 986K 990 993 992 980G II 980XE 988K XE 988B 988G 988H 988F 988K 966G 982 XE 980F II 980 XE 980K HLG 990K 990H 993K 980B 992D 992B 980C 992C 980F 980H 980G 992G 980L 980K 992K 980M 990 II 982M

WIDE BODY TRUCK

707

GEN SET ENGINE

D398B D379B 3508 D399 3512 3516

CHALLENGER

70C 65 75 65C 65B 65E 65D 75D 75C 75E 85C 85E 85D 95E

ARTICULATED TRUCK

D550B D44B D35HP D250E II D35C D300E D300D D300B D400E D250E D250B D400D D350E D40D D300E II

RIPPER

11 9 8

MARINE GEAR

3192 7251

INDUSTRIAL ENGINE

D342 D343 D349 D398B C9.3B 3512 3516 3508 D398 D399 D342C D379 D379B

WHEEL SCRAPER

627 637K 637E 637G 637B 637D 627G 627F 639D 627B 627E 637

TRUCK

785 789 797 795F XQ 793D 793F 793F XQ 785C 797B 773B 785B 793F CMD 793F OEM 795F AC 789C 777C 777B 789B 777D 793F AC 769 773 777 769B 769C

POWERTRAIN

TR43E44-C13BL TR43M44-C13B

GAS ENGINE

G398 G399 G379A G342C G343 G379

TRACTOR

772 776D 776C 776B 768C 772B 784C 784B

BULLDOZER

11SU 977A 824S 8S 8U 9C 9U 9S 834U 834S 11U 8A 825

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced